NBK logo

  • Adjust Bolts・Screw Adaptor

SADS-M10-M12-32-SD

Screw Adaptor - Thread Size Conversion Type

Dimension Drawing

SADS-SDScrew Adaptor - Thread Size Conversion Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
CAD
Download
Cart
SADS-M10-M12-32-SD M10 1.5 M12 1.75 8.5 16 32 3 0.8 36.7 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SADS-SD
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the threaded length.

Related Services

Product List

Click here to see SADS-M10-M12-SD

Click here to see SADS-SD