Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | M1 (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M10-M12-63-SD | M10 | 1.5 | M12 | 1.75 | 8.5 | 16 | 63 | 3 | 0.8 | 57.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SADS-SD | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
- For screw fixing, use a pin stopper or anaerobic adhesive agent.
- If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.




