NBK logo

  • Adjust Bolts・Screw Adaptor

SADS-M5-M4-32-SD

Screw Adaptor - Thread Size Conversion Type

Dimension Drawing

SADS-SDScrew Adaptor - Thread Size Conversion Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
CAD
Download
Cart
SADS-M5-M4-32-SD M5 0.8 M4 0.7 4.5 7 32 1.6 0.6 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
CAD
Download
Cart
SADS-M5-M4-32-SD M5 0.8 M4 0.7 4.5 7 32 1.6 0.6 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
CAD
Download
Cart
SADS-M5-M4-32-SD M5 0.8 M4 0.7 4.5 7 32 1.6 0.6 3.1 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch M1 (Coarse)
Nominal of Thread
Pitch Lm D L s t Mass
(g)
CAD
Download
Cart
SADS-M5-M4-32-SD M5 0.8 M4 0.7 4.5 7 32 1.6 0.6 3.1 CAD RFQ

Material/Finish

SADS-SD
Thread Part SUS303
Stopper Ring Equivalent to SUS304

Characteristics

  • By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
  • For screw fixing, use a pin stopper or anaerobic adhesive agent.
  • If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
  • Use a stopper ring to accurately determine the threaded length.

Related Services

Product List

Click here to see SADS-M5-M4-SD

Click here to see SADS-SD