Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | M1 (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M6-M8-12-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 12 | 2 | 0.6 | 4.9 | CAD | RFQ |
| SADS-M6-M8-16-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 16 | 2 | 0.6 | 7.7 | CAD | RFQ |
| SADS-M6-M8-20-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 20 | 2 | 0.6 | 10.5 | CAD | RFQ |
| SADS-M6-M8-25-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 25 | 2 | 0.6 | 13.3 | CAD | RFQ |
| SADS-M6-M8-32-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 32 | 2 | 0.6 | 16.1 | CAD | RFQ |
| SADS-M6-M8-40-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 40 | 2 | 0.6 | 18.9 | CAD | RFQ |
| SADS-M6-M8-50-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 50 | 2 | 0.6 | 21.7 | CAD | RFQ |
| SADS-M6-M8-63-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 63 | 2 | 0.6 | 24.5 | CAD | RFQ |
| SADS-M6-M8-80-SD | M6 | 1 | M8 | 1.25 | 5.5 | 9 | 80 | 2 | 0.6 | 27 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SADS-SD | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a lever or knob of any non-standard screw diameter.
- For screw fixing, use a pin stopper or anaerobic adhesive agent.
- If it is repeatedly tightened in combination with a lever or knob, a pin stopper is recommended.
- Use a stopper ring to accurately determine the threaded length.






