Unit : mm
Part Number | Blocks for applicable adjust bolt | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L4 | D2 | d | L2 | B | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SAT-M12-40 | SAK-12-A/SAK-12-B | M12 | 1.75 | 40 | 20 | 7 | 17.5 | 11.5 | 19 | 19 | 108 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SAT | |
---|---|
Main body | S45C Nickel Plating |
Characteristics
- Adjust bolt SAT and block SAK-ASAK-B combination
Part Number | Blocks for applicable adjust bolt | |
---|---|---|
SAT-M6 | SAK-6-A | SAK-6-B |
SAT-M8 | SAK-8-A | SAK-8-B |
SAT-M10 | SAK-10-A | SAK-10-B |
SAT-M12 | SAK-12-A | SAK-12-B |