Specs/CAD
Unit : mm
| Part Number | Blocks for applicable adjust bolt | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L4 | D2 | d | L2 | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAT-M6-20 | SAK-6-A/SAK-6-B | M6 | 1 | 20 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 14 | CAD | RFQ |
| SAT-M6-30 | SAK-6-A/SAK-6-B | M6 | 1 | 30 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 16 | CAD | RFQ |
| SAT-M6-35 | SAK-6-A/SAK-6-B | M6 | 1 | 35 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 17 | CAD | RFQ |
| SAT-M6-40 | SAK-6-A/SAK-6-B | M6 | 1 | 40 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 18 | CAD | RFQ |
| SAT-M6-50 | SAK-6-A/SAK-6-B | M6 | 1 | 50 | 10 | 4.6 | 8.5 | 5.5 | 9 | 10 | 20.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAT | |
|---|---|
| Main body | S45C Nickel Plating |
Characteristics
- Adjust bolt SAT and block SAK-ASAK-B combination
| Part Number | Blocks for applicable adjust bolt | |
|---|---|---|
| SAT-M6 | SAK-6-A | SAK-6-B |
| SAT-M8 | SAK-8-A | SAK-8-B |
| SAT-M10 | SAK-10-A | SAK-10-B |
| SAT-M12 | SAK-12-A | SAK-12-B |
Usage Example
Usable as a simple positioning mechanism in combination with a Block for Adjust Bolts.






