Specs/CAD
Unit : mm
| Part Number | Blocks for applicable adjust bolt | M (Coarse) Nominal of Thread |
Pitch | L | L1 | L4 | D2 | d | L2 | B | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAT-M8-30 | SAK-8-A/SAK-8-B | M8 | 1.25 | 30 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 36 | CAD | RFQ |
| SAT-M8-40 | SAK-8-A/SAK-8-B | M8 | 1.25 | 40 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 40 | CAD | RFQ |
| SAT-M8-50 | SAK-8-A/SAK-8-B | M8 | 1.25 | 50 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 44 | CAD | RFQ |
| SAT-M8-60 | SAK-8-A/SAK-8-B | M8 | 1.25 | 60 | 15 | 6 | 11.5 | 7.5 | 12 | 13 | 48 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAT | |
|---|---|
| Main body | S45C Nickel Plating |
Characteristics
- Adjust bolt SAT and block SAK-ASAK-B combination
| Part Number | Blocks for applicable adjust bolt | |
|---|---|---|
| SAT-M6 | SAK-6-A | SAK-6-B |
| SAT-M8 | SAK-8-A | SAK-8-B |
| SAT-M10 | SAK-10-A | SAK-10-B |
| SAT-M12 | SAK-12-A | SAK-12-B |
Usage Example
Usable as a simple positioning mechanism in combination with a Block for Adjust Bolts.






