NBK logo

  • Adjust Bolts・Screw Adaptor Option

SAK-12-A

Block for Adjust Bolt

Dimension Drawing

SAK-ABlock for Adjust Bolt寸法図

Specs/CAD

Unit : mm

Part Number C R H A H1 P W d Lc Mass
(g)
CAD
Download
Cart
SAK-12-15-A 14 9 15 19 11 40 65 11.5 8.6 197 CAD RFQ
SAK-12-30-A 14 9 30 19 11 40 65 11.5 8.6 329 CAD RFQ

Material/Finish

SAK-A
Main body SS400
Nickel Plating

Characteristics

  • Block for fixing Adjust bolt SAT.
  • You can choose it from the following two types according to your application.
    SAK-A---- Mounting from above
    SAK-B---- Mounting from front
  • Please combine with the adjust bolt SAT.SAT

Usage Example

Usable as a simple positioning mechanism in combination with Adjust Bolts.

SAK-ABlock for Adjust Bolt


Product List

Click here to see SAK-A

Click here to see Adjust Bolts・Screw Adaptor Option