NBK logo

  • Adjust Bolts・Screw Adaptor Option

SAK-6-20-A

Block for Adjust Bolt

Unit : mm

Part Number C R H A H1 P W d Lc Mass
(g)
CAD
Download
Cart
SAK-6-20-A 8 4.5 20 9 6 20 32 5.5 4.4 44 CAD RFQ

Material/Finish

SAK-A
Main body SS400
Nickel Plating

Characteristics

  • Block for fixing Adjust bolt SAT.
  • You can choose it from the following two types according to your application.
    SAK-A---- Mounting from above
    SAK-B---- Mounting from front
  • Please combine with the adjust bolt SAT.SAT

Usage Example

Usable as a simple positioning mechanism in combination with Adjust Bolts.

SAK-ABlock for Adjust Bolt


Product List

Click here to see SAK-6-A

Click here to see SAK-A