NBK logo

  • Adjust Bolts・Screw Adaptor Option

SAK-8-10-A

Block for Adjust Bolt

Unit : mm

Part Number C R H A H1 P W d Lc Mass
(g)
CAD
Download
Cart
SAK-8-10-A 9.5 5.5 10 12 8 26 38 7.5 5.4 49 CAD RFQ

Material/Finish

SAK-A
Main body SS400
Nickel Plating

Characteristics

  • Block for fixing Adjust bolt SAT.
  • You can choose it from the following two types according to your application.
    SAK-A---- Mounting from above
    SAK-B---- Mounting from front
  • Please combine with the adjust bolt SAT.SAT

Usage Example

Usable as a simple positioning mechanism in combination with Adjust Bolts.

SAK-ABlock for Adjust Bolt


Product List

Click here to see SAK-8-A

Click here to see SAK-A