• Adjust Bolts・Screw Adaptor Option

SAK-B/Block for Adjust Bolt

Dimension Drawing

SAK-BBlock for Adjust Bolt寸法図

Specs/CAD

Unit : mm

Part Number H A H1 H2 P W d d1 Mass
(g)
CAD
Download
Cart
SAK-6-B 25 9 6 5 20 32 5.5 6 62 CAD RFQ
SAK-8-B 25 12 8 6 26 38 7.5 7 102 CAD RFQ
SAK-10-B 35 16 10 9 32 50 9.5 9.5 186 CAD RFQ
SAK-12-B 40 19 11 12 40 65 11.5 11.5 293 CAD RFQ

Material/Finish

SAK-B
Main body SS400
Nickel Plating

Characteristics

  • Block for fixing Adjust bolt SAT.
  • You can choose it from the following two types according to your application.
    SAK-A---- Mounting from above
    SAK-B---- Mounting from front
  • Please combine with the adjust bolt SAT.SAT

Usage Example

Usable as a simple positioning mechanism in combination with Adjust Bolts.

SAK-BBlock for Adjust Bolt


Product List

Click here to see Adjust Bolts・Screw Adaptor Option