• Adjust Bolts・Screw Adaptor Option

SBN-6-30-A

Locating Block

Dimension Drawing

SBNLocating Block寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
Cart
SBN-6-30-A M6 1 45 22 30 24 192 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SBN
Main body SS400
Nickel Plating

Characteristics

  • Combine with Stopper Bolts SSB-ASSB-BSSBS-B or Adjust Bolts SAT for use as a simple positioning mechanism.SSB-ASSB-BSSBS-BSAT

Usage Example

Combine with Adjust Bolts and Block for Adjust Bolts.

SBNLocating Block


Product List

Click here to see SBN

Click here to see Adjust Bolts・Screw Adaptor Option