NBK logo

  • Adjust Bolts・Screw Adaptor Option

SBN-8-30-A

Locating Block

Dimension Drawing

SBNLocating Block寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
Cart
SBN-8-30-A M8 1.25 45 22 30 24 172 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
Cart
SBN-8-30-A M8 1.25 45 22 30 24 172 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
Cart
SBN-8-30-A M8 1.25 45 22 30 24 172 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch W A H P Mass
(g)
CAD
Download
Cart
SBN-8-30-A M8 1.25 45 22 30 24 172 CAD RFQ

Material/Finish

SBN
Main body SS400
Nickel Plating

Characteristics

  • Combine with Stopper Bolts SSB-ASSB-BSSBS-B or Adjust Bolts SAT for use as a simple positioning mechanism.SSB-ASSB-BSSBS-BSAT

Usage Example

Combine with Adjust Bolts and Block for Adjust Bolts.

SBNLocating Block


Product List

Click here to see SBN

Click here to see Adjust Bolts・Screw Adaptor Option