ball joint・Angle Hinge
About ball joint・Angle Hinge
Ball joints and angle hinges are used to adjust and fix angles.
They are suitable for angle adjustment and fixing in sensors, cameras, lighting, monitors, and so on.
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Ball Joint (Male Screw) - Bolt Mounting | Ball Joint (Male Screw) - Aluminum Frame End Surface Mounting | Ball Joint (Male Screw) - Round Pipe Mounting | Ball Joint (Female Screw 1-Hole) - Bolt Mounting | Ball Joint (Female Screw 1-Hole) - Aluminum Frame End Surface Mounting | Ball Joint (Female Screw 1-Hole) - Round Pipe Mounting | Ball Joint (Female Screw 2-Hole) - Bolt Mounting | Ball Joint (Female Screw 2-Hole) - Aluminum Frame End Surface Mounting | Ball Joint (Female Screw 2-Hole) - Round Pipe Mounting |
| Part Number | DFKM-AF | DFKM-AA | DFKM-PB | DFKF-AF | DFKF-AA | DFKF-PB | DFKWF-AF | DFKWF-AA | DFKWF-PB |
| Feature | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Front or Rear-Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Aluminum Frame End Surface Mounting, Adjustable Retention Torque | 360° Rotation/±15° in All Directions, Ball Side Male Screw, Round Pipe Mounting, Adjustable Retention Torque |
| Material | - | - | - | - | - | - | - | - | - |
| screw | 4 ~ 8 | - | - | 4 ~ 8 | - | - | 4 ~ 8 | - | - |
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD | CAD |
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications |
| List | DFKM-60-M8-AF-M4 DFKM-60-M8-AF-M5 DFKM-60-M8-AF-M6 DFKM-60-M8-AF-M8 | DFKM-60-M8-AA-40 | DFKM-60-M8-PB-28 DFKM-60-M8-PB-30 DFKM-60-M8-PB-34 DFKM-60-M8-PB-40 DFKM-60-M8-PB-42.7 | DFKF-60-M8-AF-M4 DFKF-60-M8-AF-M5 DFKF-60-M8-AF-M6 DFKF-60-M8-AF-M8 | DFKF-60-M8-AA-40 | DFKF-60-M8-PB-28 DFKF-60-M8-PB-30 DFKF-60-M8-PB-34 DFKF-60-M8-PB-40 DFKF-60-M8-PB-42.7 | DFKWF-60-M6-AF-M4 DFKWF-60-M6-AF-M5 DFKWF-60-M6-AF-M6 DFKWF-60-M6-AF-M8 | DFKWF-60-M6-AA-40 | DFKWF-60-M6-PB-28 DFKWF-60-M6-PB-30 DFKWF-60-M6-PB-34 DFKWF-60-M6-PB-40 DFKWF-60-M6-PB-42.7 |
| Image | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Angle Hinge - Hex Nut Retention | Angle Hinge - Clamp Lever Retention | Angle Hinge - Clamp Lever Retention - Rotation Restriction | Mounting Plate | For Aluminum Frame End Surface Mounting Bracket | For Round Pipe Bracket | |||
| Part Number | DFSN-H | DFS-H | DKBR-H | DAF | DAA | DPB | |||
| Feature | Clamp Lever Retention Adjustable Retention Torque |
Clamp Lever Retention Adjustable Retention Torque |
Clamp Lever Retention Adjustable Retention Torque Rotation Restriction |
Front or Rear-Surface Mounting | Aluminum Frame End Surface Mounting | Round Pipe Mounting | |||
| Material | - | - | - | - | - | - | |||
| screw | - | - | - | - | - | - | |||
| CAD | CAD | CAD | CAD | CAD | CAD | CAD | |||
| Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | Specifications | |||
| List | DFSN-H-60-M8-A DFSN-H-60-M8-B | DFS-H-60-M8-A DFS-H-60-M8-B | DKBR-H-60 | DAF-60-M4 DAF-60-M5 DAF-60-M6 DAF-60-M8 | DAA-60-40 | DPB-60-28 DPB-60-30 DPB-60-34 DPB-60-40 DPB-60-42.7 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data