Ball Rollers (Ball Transfers)
About Ball Rollers (Ball Transfers)
Ball rollers are machine elements which can easily convey heavy objects by exposing part of their rotating balls (main balls) on the surface.
NBK ball rollers realize smooth ball rotation by covering the main balls with multiple sub-balls.
With a low coefficient of friction, workpieces can be conveyed with minimal force. With smooth rotation in any direction over 360°, changing conveyance direction is also easy.
These products are used for applications including conveyance of pallets and products between equipment and processes, as well as mounting and removing heavy molds and jigs.
| Image | ![]() |
![]() |
![]() |
||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Downward Ball Rollers - Hex Head Screw Type | Downward Ball Rollers - Tap Hole Type | Downward Ball Rollers - Flange Type | ||||||
| Part Number | BRDH | BRDT | BRDB | ||||||
| Feature | Downward Ball Roller | Downward Ball Roller Tap - HoleAttachment |
Downward Ball Roller | ||||||
| Material | Steel | Steel | Steel | ||||||
| Surface Treatment | Electroless nickel plating | Electroless nickel plating | Electroless nickel plating | ||||||
| Thread Size | M12 ~ M20 | M4 ~ M6 | - | ||||||
| CAD | CAD | CAD | CAD | ||||||
| Specifications | Specifications | Specifications | Specifications | ||||||
| List | BRDH-12 BRDH-16 BRDH-20 | BRDT-24 BRDT-30 BRDT-38 | BRDB-24 BRDB-30 BRDB-38 |
Products related to Ball Rollers (Ball Transfers)
| Image | ![]() |
||||||||
|---|---|---|---|---|---|---|---|---|---|
| Part Name | Specialty Wrenches for Ball Rollers | ||||||||
| Part Number | BRW | ||||||||
| Feature | For BRUCS BRPMS Wrench |
||||||||
| CAD | CAD | ||||||||
| Specifications | Specifications | ||||||||
| List | BRW-10 BRW-12 BRW-16 BRW-20 |
Helpful Resources
Search by purpose
Product IntroductionCustomizationServices & Product OptionsIssue/case studiesTechnical DataUsageSelection MethodInstallation Method/MaintenanceSafety PrecautionsGlossary
Search by keyword
Improved productivity/workabilitySafety measures/precautionary measuresReduced cost/energy saving/long lifeVibration prevention/high precisionCompact/space-saving/lightweightCustomizationHigh strength/high rigidityHeat resistance/corrosion resistanceElegant functionality/designCleanroom/vacuum/non-magneticSeizing PreventionAutomation/robots/motorizationOthers
Search by industry
Machine ToolsSemiconductor Manufacturing EquipmentFood MachineryAutomotive Manufacturing ProcessMedical equipmentFA Devices
Search by series
The Semiconductor Industry and NBKVideo LibraryHints for correctly using NBK productsSolution samplesWhat is a Screw?Description of Mechanical Components for EngineersDescription of Special Screws for Engineers3 Min Engineering TipsServices & Product OptionsTechnical Data