Specs/CAD
| Part Number | Ball Roller Pack Part No. | Withstand Load of One Ball Roller (N) |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|
| BRAPS-200-N | BRUPS-24-N | 69 | 566 | CAD | RFQ |
| BRAPS-400-N | BRUPS-24-N | 69 | 1139 | CAD | RFQ |
| BRAPS-600-N | BRUPS-24-N | 69 | 1717 | CAD | RFQ |
Characteristics
- This unit product combines BRUPS(Press fit type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
- The bodies of the ball rollers are pressed in the frame, so the height can be reduced.
- BRAPS-S uses BRUPS-S ball rollers, which are all stainless steel.
- The main ball of BRAPS-N is made of polyacetal. Workpiece is not damaged.
Material/Finish
| BRAPS-N | |
|---|---|
| Frame | A6063 Anodized |
| Ball Roller Body | SUS304 |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |