• Ball Rollers (Ball Transfers)

BRAPS-S/Ball Roller Units - Press Fit Type

Dimension Drawing

BRAPS-SBall Roller Units - Press Fit Type寸法図

BRAPS-SBall Roller Units - Press Fit Type寸法図

BRAPS-SBall Roller Units - Press Fit Type寸法図

Specs/CAD

Part Number Ball Roller Pack Part No. Withstand Load of
One Ball Roller (N)
Mass
(g)
CAD
Download
Cart
BRAPS-200-S BRUPS-24-S 343 618 CAD RFQ
BRAPS-400-S BRUPS-24-S 343 1243 CAD RFQ
BRAPS-600-S BRUPS-24-S 343 1873 CAD RFQ

Characteristics

  • This unit product combines BRUPS(Press fit type) with an aluminum frame. The ball rollers can be aligned simply by attaching the frame.
  • The bodies of the ball rollers are pressed in the frame, so the height can be reduced.
  • BRAPS-S uses BRUPS-S ball rollers, which are all stainless steel.
  • The main ball of BRAPS-N is made of polyacetal. Workpiece is not damaged.

Material/Finish

BRAPS-S
Frame A6063
Anodized
Ball Roller Body SUS304
Main Ball SUS440C
(Hardness 55HRC or Higher)
Sub Ball SUS440C
(Hardness 55HRC or Higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Product List

Click here to see Ball Rollers (Ball Transfers)

Click here to see Machine Elements