Unit : mm
Characteristics
- These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
- The dustproof seal prevents the ingress of dirt and dust.
- The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.
Material/Finish
BRDRF | |
---|---|
Main Body | S45C Electroless Nickel Plating |
Main Ball | SUJ2 (Hardness 55HRC or Higher) |
Sub Ball | SUJ2 (Hardness 55HRC or Higher) |
Strike Plate | SCM415 (Hardness 50 HRC or Higher) |
Dustproof Seal | Felt |