Unit : mm
| Part Number | D | D1 | D2 | L | s | L1 | L2 | L3 | Db | d | Load (N) Min./Max. |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRPIN-13-N | 13 | 15 | 12.4 | 15 | 2.8 | 1 | 7 | 1.2 | 8.73 | 3 | 0.3 / 7 | 2.7 | CAD | RFQ |
Characteristics
- These are insert type ball rollers with spring plunger function.
- Because the body section is inserted, the height can be reduced.
- Use an adhesive to secure these rollers.
- Their internal springs receive loads evenly even when the load is unbalanced.
- These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
- Both the body and main ball are polyacetal. Workpiece is not damaged.
- These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
| BRPIN-N | |
|---|---|
| Main Body | Polyacetal/White |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C(Hardness 55HRC or Higher) |
| Spacer | Polyacetal/White |
| Spring | SUS631J1 |
Application
Conveyance, fixing and locating work, torque limiting, and indexingPrecautions for Use
These are insert type ball rollers. Use a clearance fit when fitting with the attachment hole.Usage Example
When there is unbalanced weight.






