Unit : mm
Part Number | D | D1 | D2 | L | s | L1 | L2 | L3 | Db | d | Load (N) Min./Max. |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRPIN-15-N | 15 | 17 | 14.7 | 16.5 | 3.5 | 1 | 8.5 | 1.5 | 10.32 | 3.5 | 0.3 / 11 | 3.9 | CAD | RFQ |
Characteristics
- These are insert type ball rollers with spring plunger function.
- Because the body section is inserted, the height can be reduced.
- Use an adhesive to secure these rollers.
- Their internal springs receive loads evenly even when the load is unbalanced.
- These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
- Both the body and main ball are polyacetal. Workpiece is not damaged.
- These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
BRPIN-N | |
---|---|
Main Body | Polyacetal/White |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | Polyacetal/White |
Spring | SUS631J1 |