Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | s | Db | B | t | d | Load (N) Min./Max. |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRPSS-5-N | M5 | 0.8 | 12 | 0.7 | 2.38 | 2.5 | 2 | 1.2 | 4.4/19.6 | 0.94 | CAD | RFQ |
| BRPSS-6-N | M6 | 1 | 13 | 0.8 | 3 | 3 | 2.5 | 1.5 | 8.1 / 29.6 | 1.3 | CAD | RFQ |
| BRPSS-8-N | M8 | 1.25 | 15 | 1.3 | 4 | 4 | 2.5 | 2 | 12.6 / 39.8 | 2.9 | CAD | RFQ |
| BRPSS-10-N | M10 | 1.5 | 16 | 1.6 | 5 | 5 | 3 | 2.5 | 13.5 / 44.4 | 5 | CAD | RFQ |
| BRPSS-12-N | M12 | 1.75 | 20 | 2.3 | 7.14 | 6 | 3 | 3 | 16.1 / 46.9 | 8.1 | CAD | RFQ |
| BRPSS-16-N | M16 | 2 | 25 | 3.1 | 9.53 | 8 | 3 | 4 | 26.1 / 88.2 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These are set screw type ball rollers with spring plunger function.
- Their internal springs receive loads evenly even when the load is unbalanced.
-
These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
BRPSS-S----All Stainless Steel
BRPSS-N----Main Ball:Polyacetal - These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
| BRPSS-N | |
|---|---|
| Main Body | SUSXM7(S.S. Grade:A2) |
| Main Ball | Polyacetal/White |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |
| Casing | SUS304 |
| Spring | SUS631J1 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesUsage Example