Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | s | Db | B | t | d | Load (N) Min./Max. |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BRPSS-10-N | M10 | 1.5 | 16 | 1.6 | 5 | 5 | 3 | 2.5 | 13.5 / 44.4 | 5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These are set screw type ball rollers with spring plunger function.
- Their internal springs receive loads evenly even when the load is unbalanced.
-
These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
BRPSS-S----All Stainless Steel
BRPSS-N----Main Ball:Polyacetal - These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
BRPSS-N | |
---|---|
Main Body | SUSXM7(S.S. Grade:A2) |
Main Ball | Polyacetal/White |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Casing | SUS304 |
Spring | SUS631J1 |