NBK logo

  • Ball Rollers (Ball Transfers)

BRPSS-8-N

Ball Rollers with Spring Plunger Function

Dimension Drawing

BRPSS-NBall Rollers with Spring Plunger Function - Set Screw Type寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t d Load (N)
Min./Max.
Mass
(g)
CAD
Download
Cart
BRPSS-8-N M8 1.25 15 1.3 4 4 2.5 2 12.6 / 39.8 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t d Load (N)
Min./Max.
Mass
(g)
CAD
Download
Cart
BRPSS-8-N M8 1.25 15 1.3 4 4 2.5 2 12.6 / 39.8 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t d Load (N)
Min./Max.
Mass
(g)
CAD
Download
Cart
BRPSS-8-N M8 1.25 15 1.3 4 4 2.5 2 12.6 / 39.8 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L s Db B t d Load (N)
Min./Max.
Mass
(g)
CAD
Download
Cart
BRPSS-8-N M8 1.25 15 1.3 4 4 2.5 2 12.6 / 39.8 2.9 CAD RFQ

Characteristics

  • These are set screw type ball rollers with spring plunger function.
  • Their internal springs receive loads evenly even when the load is unbalanced.
  • These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
    BRPSS-S----All Stainless Steel
    BRPSS-N----Main Ball:Polyacetal
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRPSS-N
Main Body SUSXM7(S.S. Grade:A2)
Main Ball Polyacetal/White
Sub Ball SUS440C
(Hardness 55HRC or Higher)
Casing SUS304
Spring SUS631J1

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Usage Example

BRPSS-NBall Rollers with Spring Plunger Function - Set Screw Type


Product List

Click here to see BRPSS-N

Click here to see Ball Rollers (Ball Transfers)