Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | s | Db | B | t | d | Load (N) Min./Max. |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BRPSS-6-S | M6 | 1 | 13 | 0.8 | 3 | 3 | 2.5 | 1.5 | 8.1 / 29.6 | 1.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These are set screw type ball rollers with spring plunger function.
- Their internal springs receive loads evenly even when the load is unbalanced.
-
These rollers can also be used as a general spring plunger with ball for fixing and locating workpiece. The smooth rotation of the ball reduces friction between the main ball and receiving side.
BRPSS-S----All Stainless Steel
BRPSS-N----Main Ball:Polyacetal - These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
Material/Finish
| BRPSS-S | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Main Ball | SUS440C (Hardness 55HRC or Higher) |
| Sub Ball | SUS440C (Hardness 55HRC or Higher) |
| Casing | SUS304 |
| Spring | SUS631J1 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesUsage Example







