Unit : mm
Part Number | Withstand Load (N) | M (Coarse) Nominal of Thread |
Pitch | L | L1 | s | Db | D1 | P | Applicable Wrench | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BRUCS-10-S | 55 | M10 | 1.5 | 12 | 10 | 2.5 | 8.73 | 18.5 | 15.4 | BRW-10 | 26 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereCharacteristics
- These are cap screw type ball rollers with stainless steel bodies for upward applications.
- Install and remove by using BRW Specialty Wrench.
- Because a wrench spacer is not required, they can be attached in proximity.
Material/Finish
BRUCS-S | |
---|---|
Main Body | SUS304 |
Main Ball | SUS440C (Hardness 55HRC or Higher) |
Sub Ball | SUS440C (Hardness 55HRC or Higher) |
Spacer | SUS304 |