NBK logo

  • Ball Rollers (Ball Transfers)

BRUCS-16-S

Ball Rollers - Cap Screw Type

Dimension Drawing

BRUCS-SBall Rollers - Cap Screw Type寸法図

Unit : mm

Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db D1 P Applicable Wrench Mass
(g)
CAD
Download
Cart
BRUCS-16-S 343 M16 2 20 15 5.3 15.88 27 24 BRW-16 92 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db D1 P Applicable Wrench Mass
(g)
CAD
Download
Cart
BRUCS-16-S 343 M16 2 20 15 5.3 15.88 27 24 BRW-16 92 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db D1 P Applicable Wrench Mass
(g)
CAD
Download
Cart
BRUCS-16-S 343 M16 2 20 15 5.3 15.88 27 24 BRW-16 92 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db D1 P Applicable Wrench Mass
(g)
CAD
Download
Cart
BRUCS-16-S 343 M16 2 20 15 5.3 15.88 27 24 BRW-16 92 CAD RFQ

Characteristics

  • These are cap screw type ball rollers with stainless steel bodies for upward applications.
  • Install and remove by using BRW Specialty Wrench.
  • Because a wrench spacer is not required, they can be attached in proximity.

Material/Finish

BRUCS-S
Main Body SUS304
Main Ball SUS440C
(Hardness 55HRC
or Higher)
Sub Ball SUS440C
(Hardness 55HRC
or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.

Dedicated Wrench

BRUCS-SBall Rollers - Cap Screw Type


Product List

Click here to see BRUCS-S

Click here to see Ball Rollers (Ball Transfers)