Specs/CAD
Unit : mm
Characteristics
- Insert type ball rollers for upward facing applications.
- Because the body section is inserted, the height can be reduced.
- Use an adhesive to secure these rollers.
- Products made of polyacetal and PEEK are available as standard.
- BRUIP-P is intended for applications that require cleaning, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
- These ball rollers can be used in downward and sideward facing applications.
Material/Finish
| BRUIP-P | |
|---|---|
| Main Body | PEEK/Light brown |
| Main Ball | PEEK/Light brown |
| Sub-Ball | SUS440C(Hardness 55HRC or higher) |