• Ball Rollers (Ball Transfers)

BRUIP-7-P

Ball Rollers - Insert Type

Dimension Drawing

BRUIP-PBall Rollers - Insert Type寸法図

Unit : mm

Part Number D D1 L L1 s Db d Withstand Load (N) Mass
(g)
CAD
Download
Cart
BRUIP-7-P 7 9 4 1 1.5 4.76 1.5 2 0.34 CAD RFQ

Characteristics

  • Insert type ball rollers for upward facing applications.
  • Because the body section is inserted, the height can be reduced.
  • Use an adhesive to secure these rollers.
  • Products made of polyacetal and PEEK are available as standard.
  • BRUIP-P is intended for applications that require cleaning, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
  • These ball rollers can be used in downward and sideward facing applications.

Material/Finish

BRUIP-P
Main Body PEEK/Light brown
Main Ball PEEK/Light brown
Sub-Ball SUS440C(Hardness 55HRC or higher)

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

Insert type ball roller. Do not press fit. Use a clearance fit when fitting with the attachment hole. If a tight fit is used, the product may be damaged or the ball may malfunction.

Product List

Click here to see BRUIP-P

Click here to see Ball Rollers (Ball Transfers)