NBK logo

  • Ball Rollers (Ball Transfers)

BRUPS-18-N

Ball Rollers - Press Fit Type

Dimension Drawing

BRUPS-NBall Rollers - Press Fit Type寸法図

Unit : mm

Part Number Withstand Load (N) D D1 L L1 s Db Mass
(g)
CAD
Download
Cart
BRUPS-18-N 55 18 20 10 1 3.5 10.32 18 CAD RFQ

Characteristics

  • Press fit type ball rollers for upward applications.
  • Because the body section is inserted, BRUPS can reduce the height.
  • Recommended dimensional allowance of attachment hole is H7.
  • You can select from the following main body and main ball combinations:stainless steel and polyacetal.
  • BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
  • BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.

Material/Finish

BRUPS-N
Main Body SUS304
Main Ball Polyacetal/White
Sub Ball SUS440C(Hardness 55HRC or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
  • BRUPN-N can be used in upward, downward, and sideward applications.

Product List

Click here to see BRUPS-N

Click here to see Ball Rollers (Ball Transfers)