Specs/CAD
Unit : mm
| Part Number | Withstand Load (N) | D | D1 | L | L1 | s | Db | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|
| BRUPS-7.5-S | 12 | 7.5 | 9 | 4 | 1 | 1.1 | 4 | 1.7 | CAD | RFQ |
| BRUPS-9-S | 14 | 9 | 11 | 5 | 1 | 1.2 | 4.76 | 3.2 | CAD | RFQ |
| BRUPS-11-S | 41 | 11 | 13 | 6 | 1 | 1.5 | 5.56 | 5.3 | CAD | RFQ |
| BRUPS-15-S | 55 | 15 | 17 | 9 | 1 | 2.5 | 8.73 | 13 | CAD | RFQ |
| BRUPS-18-S | 62 | 18 | 20 | 10 | 1 | 3.5 | 10.32 | 21 | CAD | RFQ |
| BRUPS-24-S | 343 | 24 | 26 | 14 | 1.5 | 5.3 | 15.87 | 55 | CAD | RFQ |
| BRUPS-30-S | 412 | 30 | 32 | 17 | 2 | 6.3 | 19.05 | 106 | CAD | RFQ |
Characteristics
- Press fit type ball rollers for upward applications.
- Because the body section is inserted, BRUPS can reduce the height.
- Recommended dimensional allowance of attachment hole is H7.
- You can select from the following main body and main ball combinations:stainless steel and polyacetal.
- BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
- BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.
Material/Finish
| BRUPS-S | |
|---|---|
| Main Body | SUS304 |
| Main Ball | SUS440C(Hardness 55HRC or Higher) |
| Sub Ball | SUS440C(Hardness 55HRC or Higher) |
| Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
- BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
- BRUPN-N can be used in upward, downward, and sideward applications.