Unit : mm
Part Number | Withstand Load (N) | D | D1 | L | L1 | s | Db | Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|
BRUPS-18-S | 62 | 18 | 20 | 10 | 1 | 3.5 | 10.32 | 21 | CAD | RFQ |
Characteristics
- Press fit type ball rollers for upward applications.
- Because the body section is inserted, BRUPS can reduce the height.
- Recommended dimensional allowance of attachment hole is H7.
- You can select from the following main body and main ball combinations:stainless steel and polyacetal.
- BRUPS has a small coefficient of friction and workpieces can be moved with less force.Ball Rollers : Characteristics
- BRUPN-N has a drain hole and is intended for food production lines and other applications that require cleaning.
Material/Finish
BRUPS-S | |
---|---|
Main Body | SUS304 |
Main Ball | SUS440C(Hardness 55HRC or Higher) |
Sub Ball | SUS440C(Hardness 55HRC or Higher) |
Spacer | SUS304 |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesPrecautions for Use
- BRUPS is for upward applications only. If it is used for downward or sideward applications, the product may be damaged or the ball may malfunction.
- BRUPN-N can be used in upward, downward, and sideward applications.