NBK logo

  • Ball Rollers (Ball Transfers)

BRUSS-16-S

Ball Rollers - Set Screw Type

Dimension Drawing

BRUSS-SBall Rollers - Set Screw Type寸法図

Unit : mm

Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L s Db B t Mass
(g)
CAD
Download
Cart
BRUSS-16-S 55 M16 2 25 2.5 8.73 8 10 22 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L s Db B t Mass
(g)
CAD
Download
Cart
BRUSS-16-S 55 M16 2 25 2.5 8.73 8 10 22 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L s Db B t Mass
(g)
CAD
Download
Cart
BRUSS-16-S 55 M16 2 25 2.5 8.73 8 10 22 CAD RFQ
Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L s Db B t Mass
(g)
CAD
Download
Cart
BRUSS-16-S 55 M16 2 25 2.5 8.73 8 10 22 CAD RFQ

Characteristics

  • Set screw type ball rollers for upward applications.
  • We offer a full lineup of this type of ball roller. You can select from the following main body and main ball combinations: stainless steel, polyacetal, and PEEK.
  • BRUSS has a small coefficient of friction and can move workpiece with less force.Ball Rollers : Characteristics
  • BRUSP-P is intended for applications that require cleanliness, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
  • BRUSN-N and BRUSP-P have drain holes and are intended for food production lines and other applications that require cleaning.

Material/Finish

BRUSS-S
Main Body SUSXM7
(Equivalent to SUS304)
Main Ball SUS440C(Hardness 55HRC or Higher)
Sub-ball SUS440C(Hardness 55HRC or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Precautions for Use

  • BRUSS is for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.
  • BRUSN-N and BRUSP-P can be used in upward, downward, and sideward applications.

Product List

Click here to see BRUSS-S

Click here to see Ball Rollers (Ball Transfers)