• Clamp Levers

LECF-6-C

Clamp Lever - Miniature Type, Female Screw - with Push Button

Dimension Drawing

LECF-CClamp Lever - Miniature Type, Female Screw - with Push Button寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
Lf min.
All
9
Lever Part
Color
All
SG
BK
OR
YW
SK

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECF-6-SG-CSG M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECF-6-SG-CBK M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECF-6-SG-COR M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECF-6-BK-CSG M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECF-6-BK-CBK M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECF-6-BK-COR M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECF-6-OR-CSG M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECF-6-OR-CBK M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECF-6-OR-COR M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECF-6-YW-CSG M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECF-6-YW-CBK M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECF-6-YW-COR M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECF-6-SK-CSG M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ
LECF-6-SK-CBK M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ
LECF-6-SK-COR M6 1 9 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LECF-C
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Push Button Nylon 6 (Various Color)
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A clamp lever - miniature type with push button. Female screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LECF-C----Made of steel
    LECFS-C----Made of stainless steel
  • Five color variations for the lever part and three for the push button are available. They can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
YW Matte yellow
SK Matte Transparent
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see LECF-C

Click here to see Clamp Levers