• Clamp Levers

LECFS-C/Clamp Lever - Miniature Type, Female Screw - with Push Button

Dimension Drawing

LECFS-CClamp Lever - Miniature Type, Female Screw - with Push Button寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
Lf min.
All
7
8
Lever Part
Color
All
SG
BK
OR
YW
SK

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECFS-3-SG-CSG M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SG 14 CAD RFQ
LECFS-3-SG-CBK M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SG 14 CAD RFQ
LECFS-3-SG-COR M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SG 14 CAD RFQ
LECFS-3-BK-CSG M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 BK 14 CAD RFQ
LECFS-3-BK-CBK M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 BK 14 CAD RFQ
LECFS-3-BK-COR M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 BK 14 CAD RFQ
LECFS-3-OR-CSG M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 OR 14 CAD RFQ
LECFS-3-OR-CBK M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 OR 14 CAD RFQ
LECFS-3-OR-COR M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 OR 14 CAD RFQ
LECFS-3-YW-CSG M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 YW 14 CAD RFQ
LECFS-3-YW-CBK M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 YW 14 CAD RFQ
LECFS-3-YW-COR M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 YW 14 CAD RFQ
LECFS-3-SK-CSG M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SK 14 CAD RFQ
LECFS-3-SK-CBK M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SK 14 CAD RFQ
LECFS-3-SK-COR M3 0.5 7 30 29 32.5 24 4.2 13 10 18 13 0.95 SK 14 CAD RFQ
LECFS-4-SG-CSG M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SG 14 CAD RFQ
LECFS-4-SG-CBK M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SG 14 CAD RFQ
LECFS-4-SG-COR M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SG 14 CAD RFQ
LECFS-4-BK-CSG M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 BK 14 CAD RFQ
LECFS-4-BK-CBK M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 BK 14 CAD RFQ
LECFS-4-BK-COR M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 BK 14 CAD RFQ
LECFS-4-OR-CSG M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 OR 14 CAD RFQ
LECFS-4-OR-CBK M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 OR 14 CAD RFQ
LECFS-4-OR-COR M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 OR 14 CAD RFQ
LECFS-4-YW-CSG M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 YW 14 CAD RFQ
LECFS-4-YW-CBK M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 YW 14 CAD RFQ
LECFS-4-YW-COR M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 YW 14 CAD RFQ
LECFS-4-SK-CSG M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SK 14 CAD RFQ
LECFS-4-SK-CBK M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SK 14 CAD RFQ
LECFS-4-SK-COR M4 0.7 8 30 29 32.5 24 4.2 13 10 18 31 1.7 SK 14 CAD RFQ
LECFS-5-SG-CSG M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SG 13 CAD RFQ
LECFS-5-SG-CBK M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SG 13 CAD RFQ
LECFS-5-SG-COR M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SG 13 CAD RFQ
LECFS-5-BK-CSG M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 BK 13 CAD RFQ
LECFS-5-BK-CBK M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 BK 13 CAD RFQ
LECFS-5-BK-COR M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 BK 13 CAD RFQ
LECFS-5-OR-CSG M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 13 CAD RFQ
LECFS-5-OR-CBK M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 13 CAD RFQ
LECFS-5-OR-COR M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 13 CAD RFQ
LECFS-5-YW-CSG M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 YW 13 CAD RFQ
LECFS-5-YW-CBK M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 YW 13 CAD RFQ
LECFS-5-YW-COR M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 YW 13 CAD RFQ
LECFS-5-SK-CSG M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SK 13 CAD RFQ
LECFS-5-SK-CBK M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SK 13 CAD RFQ
LECFS-5-SK-COR M5 0.8 8 30 29 32.5 24 4.2 13 10 18 62 2.7 SK 13 CAD RFQ
LECFS-6-SG-CSG M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECFS-6-SG-CBK M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECFS-6-SG-COR M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SG 12 CAD RFQ
LECFS-6-BK-CSG M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECFS-6-BK-CBK M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECFS-6-BK-COR M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 BK 12 CAD RFQ
LECFS-6-OR-CSG M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECFS-6-OR-CBK M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECFS-6-OR-COR M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 OR 12 CAD RFQ
LECFS-6-YW-CSG M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECFS-6-YW-CBK M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECFS-6-YW-COR M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 YW 12 CAD RFQ
LECFS-6-SK-CSG M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ
LECFS-6-SK-CBK M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ
LECFS-6-SK-COR M6 1 8 30 29 32.5 24 4.2 13 10 18 110 3.8 SK 12 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LECFS-C
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Push Button Nylon 6 (Various Color)
Serration Ring
(Insert)
Zinc die cast
Spring Stainless Steel Wire

Characteristics

  • A clamp lever - miniature type with push button. Female screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LECF-C----Made of steel
    LECFS-C----Made of stainless steel
  • Five color variations for the lever part and three for the push button are available. They can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
YW Matte yellow
SK Matte Transparent
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements