Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | R | H | H' | h | s | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LECFS-5-SG-CSG | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SG | 13 | CAD | RFQ |
| LECFS-5-SG-CBK | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SG | 13 | CAD | RFQ |
| LECFS-5-SG-COR | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SG | 13 | CAD | RFQ |
| LECFS-5-BK-CSG | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | BK | 13 | CAD | RFQ |
| LECFS-5-BK-CBK | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | BK | 13 | CAD | RFQ |
| LECFS-5-BK-COR | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | BK | 13 | CAD | RFQ |
| LECFS-5-OR-CSG | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | OR | 13 | CAD | RFQ |
| LECFS-5-OR-CBK | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | OR | 13 | CAD | RFQ |
| LECFS-5-OR-COR | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | OR | 13 | CAD | RFQ |
| LECFS-5-YW-CSG | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | YW | 13 | CAD | RFQ |
| LECFS-5-YW-CBK | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | YW | 13 | CAD | RFQ |
| LECFS-5-YW-COR | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | YW | 13 | CAD | RFQ |
| LECFS-5-SK-CSG | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SK | 13 | CAD | RFQ |
| LECFS-5-SK-CBK | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SK | 13 | CAD | RFQ |
| LECFS-5-SK-COR | M5 | 0.8 | 8 | 30 | 29 | 32.5 | 24 | 4.2 | 13 | 10 | 18 | 62 | 2.7 | SK | 13 | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LECFS-C | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUS303 |
| Push Button | Nylon 6 (Various Color) |
| Serration Ring (Insert) |
Zinc die cast |
| Spring | Stainless Steel Wire |
Characteristics
- A clamp lever - miniature type with push button. Female screw type.
- When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
- The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
- Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LECF-C----Made of steel
LECFS-C----Made of stainless steel
- Five color variations for the lever part and three for the push button are available. They can be selected by the symbol of the part number.
- Color variations of the lever part
| Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte silver |
| OR | Matte orange |
| YW | Matte yellow |
| SK | Matte Transparent |
- Operation Button Color Variations
| Symbol | Operation Button Color |
|---|---|
| CBK | Matte black |
| CSG | Matte silver |
| COR | Matte orange |






