NBK logo

  • Clamp Levers

LECM-5-50-OR-COR

Clamp Lever - Miniature Type, Male Screw - with Push Button

Dimension Drawing

LECM-CClamp Lever - Miniature Type, Male Screw - with Push Button寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECM-5-50-OR-COR M5 0.8 50 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECM-5-50-OR-COR M5 0.8 50 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECM-5-50-OR-COR M5 0.8 50 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 20 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load
(N)
Max. tightening force
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LECM-5-50-OR-COR M5 0.8 50 30 29 32.5 24 4.2 13 10 18 62 2.7 OR 20 CAD RFQ

Material/Finish

LECM-C
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Push Button Nylon 6 (Various Color)
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A clamp lever - miniature type with push button. Male screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LECM-C----Made of steel
    LECMS-C----Made of stainless steel
  • Five color variations for the lever part and three for the push button are available. They can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
YW Matte yellow
SK Matte Transparent
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available. SWAS-PPK

LECM-CClamp Levers - Miniature Type, Male Screw - with Push Button


Related Services

Product List

LECM-5-C

Click here to see LECM-5-C

Click here to see LECM-C