NBK logo

  • Clamp Levers

LECM-6-16-LWP20-SK

Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes

Hints for Correctly Using NBK Products

The video is an example using LEM-LWP(LEM-LWP). You can perform the same operation using this product.


Dimension Drawing

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECM-6-16-LWP20-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECM-6-16-LWP20-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECM-6-16-LWP20-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECM-6-16-LWP20-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ

*1: Set the width of the slotted hole to match the washer projection B dimension.
*2: About the definition of max. load / max. clamping force ⇒Using the Clamp Lever / Tension Lever

Material/Finish

LECM-LWP
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Flat Washer for Slotted Holes SUS303
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • Miniature plastic clamp lever with flat washer for slotted holes.
  • The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale, making it suitable for a slide mechanism that uses slotted holes.

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

  • Washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
  • The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
  • The product development was conducted with LCA (Life Cycle Assessment), in consideration for the environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5% compared to conventional products.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 5 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange
YW Matte Yellow
SK Matte Transparent

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

  • Refer to the washer index as a guide.
  • Before tightening the lever, make sure that the washers are located at the relief cut section as shown in Fig. 1. Tightening the washer while hooked on the screw thread as shown in Fig. 2 may cause the washer to be deformed.

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes


Related Products

Various scales such as stainless steel, polyester, vertical and horizontal types are available.
FSPFSP-KFSP-VFSP-V-KFSP-HSRFSP-V-HSRFSSFSTFSS-VFST-V

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

Through-hole type SWAS-PPK the same shape as LECM-LWP with flat washer for slotted holes is available.
SWAS-PPK

LECM-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes


Related Services

Product List

Click here to see LECM-6-LWP20