• Clamp Levers

LECM-W/Miniature Plastic Clamp Levers - Spring Washer Integrated Type

Dimension Drawing

LECM-WMiniature Plastic Clamp Levers - Spring Washer Integrated Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
Lm
All
12
16
20
25
32
40
50
Body
Color
All
BK
OR
SG
SK
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Ds ts Dw tw s1 Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECM-5-12-W-BK M5 0.8 12 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 18 BK CAD RFQ
LECM-5-12-W-OR M5 0.8 12 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 18 OR CAD RFQ
LECM-5-12-W-SG M5 0.8 12 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 18 SG CAD RFQ
LECM-5-12-W-SK M5 0.8 12 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 18 SK CAD RFQ
LECM-5-12-W-YW M5 0.8 12 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 18 YW CAD RFQ
LECM-5-16-W-BK M5 0.8 16 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 BK CAD RFQ
LECM-5-16-W-OR M5 0.8 16 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 OR CAD RFQ
LECM-5-16-W-SG M5 0.8 16 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 SG CAD RFQ
LECM-5-16-W-SK M5 0.8 16 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 SK CAD RFQ
LECM-5-16-W-YW M5 0.8 16 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 YW CAD RFQ
LECM-5-20-W-BK M5 0.8 20 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 BK CAD RFQ
LECM-5-20-W-OR M5 0.8 20 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 OR CAD RFQ
LECM-5-20-W-SG M5 0.8 20 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 SG CAD RFQ
LECM-5-20-W-SK M5 0.8 20 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 SK CAD RFQ
LECM-5-20-W-YW M5 0.8 20 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 19 YW CAD RFQ
LECM-5-25-W-BK M5 0.8 25 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 BK CAD RFQ
LECM-5-25-W-OR M5 0.8 25 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 OR CAD RFQ
LECM-5-25-W-SG M5 0.8 25 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 SG CAD RFQ
LECM-5-25-W-SK M5 0.8 25 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 SK CAD RFQ
LECM-5-25-W-YW M5 0.8 25 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 YW CAD RFQ
LECM-5-32-W-BK M5 0.8 32 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 BK CAD RFQ
LECM-5-32-W-OR M5 0.8 32 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 OR CAD RFQ
LECM-5-32-W-SG M5 0.8 32 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 SG CAD RFQ
LECM-5-32-W-SK M5 0.8 32 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 SK CAD RFQ
LECM-5-32-W-YW M5 0.8 32 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 20 YW CAD RFQ
LECM-5-40-W-BK M5 0.8 40 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 21 BK CAD RFQ
LECM-5-40-W-OR M5 0.8 40 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 21 OR CAD RFQ
LECM-5-40-W-SG M5 0.8 40 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 21 SG CAD RFQ
LECM-5-40-W-SK M5 0.8 40 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 21 SK CAD RFQ
LECM-5-40-W-YW M5 0.8 40 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 21 YW CAD RFQ
LECM-5-50-W-BK M5 0.8 50 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 23 BK CAD RFQ
LECM-5-50-W-OR M5 0.8 50 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 23 OR CAD RFQ
LECM-5-50-W-SG M5 0.8 50 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 23 SG CAD RFQ
LECM-5-50-W-SK M5 0.8 50 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 23 SK CAD RFQ
LECM-5-50-W-YW M5 0.8 50 30 29 32.5 24.5 4.2 13 10 9.2 1.3 10 0.5 4 18 62 2.7 23 YW CAD RFQ
LECM-6-12-W-BK M6 1 12 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 BK CAD RFQ
LECM-6-12-W-OR M6 1 12 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 OR CAD RFQ
LECM-6-12-W-SG M6 1 12 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 SG CAD RFQ
LECM-6-12-W-SK M6 1 12 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 SK CAD RFQ
LECM-6-12-W-YW M6 1 12 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 YW CAD RFQ
LECM-6-16-W-BK M6 1 16 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 BK CAD RFQ
LECM-6-16-W-OR M6 1 16 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 OR CAD RFQ
LECM-6-16-W-SG M6 1 16 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 SG CAD RFQ
LECM-6-16-W-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 SK CAD RFQ
LECM-6-16-W-YW M6 1 16 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 19 YW CAD RFQ
LECM-6-20-W-BK M6 1 20 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 20 BK CAD RFQ
LECM-6-20-W-OR M6 1 20 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 20 OR CAD RFQ
LECM-6-20-W-SG M6 1 20 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 20 SG CAD RFQ
LECM-6-20-W-SK M6 1 20 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 20 SK CAD RFQ
LECM-6-20-W-YW M6 1 20 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 20 YW CAD RFQ
LECM-6-25-W-BK M6 1 25 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 21 BK CAD RFQ
LECM-6-25-W-OR M6 1 25 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 21 OR CAD RFQ
LECM-6-25-W-SG M6 1 25 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 21 SG CAD RFQ
LECM-6-25-W-SK M6 1 25 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 21 SK CAD RFQ
LECM-6-25-W-YW M6 1 25 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 21 YW CAD RFQ
LECM-6-32-W-BK M6 1 32 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 22 BK CAD RFQ
LECM-6-32-W-OR M6 1 32 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 22 OR CAD RFQ
LECM-6-32-W-SG M6 1 32 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 22 SG CAD RFQ
LECM-6-32-W-SK M6 1 32 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 22 SK CAD RFQ
LECM-6-32-W-YW M6 1 32 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 22 YW CAD RFQ
LECM-6-40-W-BK M6 1 40 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 23 BK CAD RFQ
LECM-6-40-W-OR M6 1 40 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 23 OR CAD RFQ
LECM-6-40-W-SG M6 1 40 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 23 SG CAD RFQ
LECM-6-40-W-SK M6 1 40 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 23 SK CAD RFQ
LECM-6-40-W-YW M6 1 40 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 23 YW CAD RFQ
LECM-6-50-W-BK M6 1 50 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 25 BK CAD RFQ
LECM-6-50-W-OR M6 1 50 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 25 OR CAD RFQ
LECM-6-50-W-SG M6 1 50 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 25 SG CAD RFQ
LECM-6-50-W-SK M6 1 50 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 25 SK CAD RFQ
LECM-6-50-W-YW M6 1 50 30 29 32.5 24.5 4.2 13 10 12.2 1.5 12 0.6 5 18 110 3.8 25 YW CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LECM-W
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Spring Washer SUS304
Plain Washer SUS304
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • Miniature plastic clamp lever with spring washer.
  • This eliminates the need to mount spring washers.
  • The special shape of the plain washer holds the spring washer captive.
  • The plain washer can be rotated along the thread ridges and removed. The spring washer can be replaced with a different washer component.

LECM-WMiniature Plastic Clamp Levers - Spring Washer Integrated Type

  • The product development was conducted with LCA (Life Cycle Assessment), in consideration for the environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5% compared to conventional products.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 5 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange
YW Matte Yellow
SK Matte Transparent

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Before tightening the lever, make sure that the plain washers are located at the relief cut section as shown in Fig. 1. Tightening the plain washer while hooked on the screw thread as shown in Fig. 2 may cause the plain washer to be deformed.

LECM-WMiniature Plastic Clamp Levers - Spring Washer Integrated Type


Usage Example

Can be used for tightening slotted holes.

LECM-WMiniature Plastic Clamp Levers - Spring Washer Integrated Type

Nominal of thread for slotted hole widths should be +0.5 mm or less.


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements