Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LECM-3-6-BK | M3 | 0.5 | 6 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 14 | CAD | RFQ |
| LECM-3-6-OR | M3 | 0.5 | 6 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | OR | 14 | CAD | RFQ |
| LECM-3-6-SG | M3 | 0.5 | 6 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SG | 14 | CAD | RFQ |
| LECM-3-6-SK | M3 | 0.5 | 6 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SK | 14 | CAD | RFQ |
| LECM-3-6-YW | M3 | 0.5 | 6 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | YW | 14 | CAD | RFQ |
| LECM-3-8-BK | M3 | 0.5 | 8 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 14 | CAD | RFQ |
| LECM-3-8-OR | M3 | 0.5 | 8 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | OR | 14 | CAD | RFQ |
| LECM-3-8-SG | M3 | 0.5 | 8 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SG | 14 | CAD | RFQ |
| LECM-3-8-SK | M3 | 0.5 | 8 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SK | 14 | CAD | RFQ |
| LECM-3-8-YW | M3 | 0.5 | 8 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | YW | 14 | CAD | RFQ |
| LECM-3-10-BK | M3 | 0.5 | 10 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 15 | CAD | RFQ |
| LECM-3-10-OR | M3 | 0.5 | 10 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | OR | 15 | CAD | RFQ |
| LECM-3-10-SG | M3 | 0.5 | 10 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SG | 15 | CAD | RFQ |
| LECM-3-10-SK | M3 | 0.5 | 10 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SK | 15 | CAD | RFQ |
| LECM-3-10-YW | M3 | 0.5 | 10 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | YW | 15 | CAD | RFQ |
| LECM-3-12-BK | M3 | 0.5 | 12 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 15 | CAD | RFQ |
| LECM-3-12-OR | M3 | 0.5 | 12 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | OR | 15 | CAD | RFQ |
| LECM-3-12-SG | M3 | 0.5 | 12 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SG | 15 | CAD | RFQ |
| LECM-3-12-SK | M3 | 0.5 | 12 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SK | 15 | CAD | RFQ |
| LECM-3-12-YW | M3 | 0.5 | 12 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | YW | 15 | CAD | RFQ |
| LECM-3-16-BK | M3 | 0.5 | 16 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | BK | 15 | CAD | RFQ |
| LECM-3-16-OR | M3 | 0.5 | 16 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | OR | 15 | CAD | RFQ |
| LECM-3-16-SG | M3 | 0.5 | 16 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SG | 15 | CAD | RFQ |
| LECM-3-16-SK | M3 | 0.5 | 16 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | SK | 15 | CAD | RFQ |
| LECM-3-16-YW | M3 | 0.5 | 16 | 30 | 29 | 32.5 | 24.5 | 4.2 | 13 | 10 | 18 | 13 | 0.95 | YW | 15 | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LECM Made of Steel | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
| Setscrew | Steel Ferrosoferric Oxide Film (Black) |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire or SWPB |
Characteristics
- The product development was conducted with LCA, Life Cycle Assessment, in consideration for environmental load, especially for global warming.
- Greenhouse effect gas emission is reduced by 6.5 % compared to conventional products.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- Female screw type LECFLECFS with the same shape is available.LECFLECFS
- There are five color variations. They can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| YW | Matte yellow |
| SK | Matte Transparent |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available. SWAS-PPK






