• Clamp Levers

LECMS-LWP/Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes

Hints for Correctly Using NBK Products

The video is an example using LEM-LWP(LEM-LWP). You can perform the same operation using this product.


Dimension Drawing

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
Lm
All
12
16
20
25
32
40
50
Body
Color
All
BK
OR
SG
SK
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw Lw s1 B*1 Tooth No. Max. Load*2
(N)
Max. Clamping Force*2
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LECMS-5-12-LWP20-BK M5 0.8 12 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 21 BK CAD RFQ
LECMS-5-12-LWP20-OR M5 0.8 12 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 21 OR CAD RFQ
LECMS-5-12-LWP20-SG M5 0.8 12 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 21 SG CAD RFQ
LECMS-5-12-LWP20-SK M5 0.8 12 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 21 SK CAD RFQ
LECMS-5-12-LWP20-YW M5 0.8 12 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 21 YW CAD RFQ
LECMS-5-16-LWP20-BK M5 0.8 16 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 BK CAD RFQ
LECMS-5-16-LWP20-OR M5 0.8 16 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 OR CAD RFQ
LECMS-5-16-LWP20-SG M5 0.8 16 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 SG CAD RFQ
LECMS-5-16-LWP20-SK M5 0.8 16 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 SK CAD RFQ
LECMS-5-16-LWP20-YW M5 0.8 16 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 YW CAD RFQ
LECMS-5-20-LWP20-BK M5 0.8 20 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 BK CAD RFQ
LECMS-5-20-LWP20-OR M5 0.8 20 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 OR CAD RFQ
LECMS-5-20-LWP20-SG M5 0.8 20 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 SG CAD RFQ
LECMS-5-20-LWP20-SK M5 0.8 20 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 SK CAD RFQ
LECMS-5-20-LWP20-YW M5 0.8 20 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 22 YW CAD RFQ
LECMS-5-25-LWP20-BK M5 0.8 25 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 BK CAD RFQ
LECMS-5-25-LWP20-OR M5 0.8 25 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 OR CAD RFQ
LECMS-5-25-LWP20-SG M5 0.8 25 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 SG CAD RFQ
LECMS-5-25-LWP20-SK M5 0.8 25 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 SK CAD RFQ
LECMS-5-25-LWP20-YW M5 0.8 25 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 YW CAD RFQ
LECMS-5-32-LWP20-BK M5 0.8 32 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 BK CAD RFQ
LECMS-5-32-LWP20-OR M5 0.8 32 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 OR CAD RFQ
LECMS-5-32-LWP20-SG M5 0.8 32 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 SG CAD RFQ
LECMS-5-32-LWP20-SK M5 0.8 32 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 SK CAD RFQ
LECMS-5-32-LWP20-YW M5 0.8 32 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 23 YW CAD RFQ
LECMS-5-40-LWP20-BK M5 0.8 40 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 24 BK CAD RFQ
LECMS-5-40-LWP20-OR M5 0.8 40 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 24 OR CAD RFQ
LECMS-5-40-LWP20-SG M5 0.8 40 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 24 SG CAD RFQ
LECMS-5-40-LWP20-SK M5 0.8 40 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 24 SK CAD RFQ
LECMS-5-40-LWP20-YW M5 0.8 40 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 24 YW CAD RFQ
LECMS-5-50-LWP20-BK M5 0.8 50 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 26 BK CAD RFQ
LECMS-5-50-LWP20-OR M5 0.8 50 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 26 OR CAD RFQ
LECMS-5-50-LWP20-SG M5 0.8 50 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 26 SG CAD RFQ
LECMS-5-50-LWP20-SK M5 0.8 50 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 26 SK CAD RFQ
LECMS-5-50-LWP20-YW M5 0.8 50 30 29 32.5 24.5 4.2 13 10 20 2 2 4 5.5 18 62 2.7 26 YW CAD RFQ
LECMS-6-12-LWP20-BK M6 1 12 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 BK CAD RFQ
LECMS-6-12-LWP20-OR M6 1 12 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 OR CAD RFQ
LECMS-6-12-LWP20-SG M6 1 12 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SG CAD RFQ
LECMS-6-12-LWP20-SK M6 1 12 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ
LECMS-6-12-LWP20-YW M6 1 12 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 YW CAD RFQ
LECMS-6-16-LWP20-BK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 BK CAD RFQ
LECMS-6-16-LWP20-OR M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 OR CAD RFQ
LECMS-6-16-LWP20-SG M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SG CAD RFQ
LECMS-6-16-LWP20-SK M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 SK CAD RFQ
LECMS-6-16-LWP20-YW M6 1 16 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 22 YW CAD RFQ
LECMS-6-20-LWP20-BK M6 1 20 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 23 BK CAD RFQ
LECMS-6-20-LWP20-OR M6 1 20 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 23 OR CAD RFQ
LECMS-6-20-LWP20-SG M6 1 20 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 23 SG CAD RFQ
LECMS-6-20-LWP20-SK M6 1 20 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 23 SK CAD RFQ
LECMS-6-20-LWP20-YW M6 1 20 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 23 YW CAD RFQ
LECMS-6-25-LWP20-BK M6 1 25 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 24 BK CAD RFQ
LECMS-6-25-LWP20-OR M6 1 25 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 24 OR CAD RFQ
LECMS-6-25-LWP20-SG M6 1 25 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 24 SG CAD RFQ
LECMS-6-25-LWP20-SK M6 1 25 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 24 SK CAD RFQ
LECMS-6-25-LWP20-YW M6 1 25 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 24 YW CAD RFQ
LECMS-6-32-LWP20-BK M6 1 32 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 25 BK CAD RFQ
LECMS-6-32-LWP20-OR M6 1 32 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 25 OR CAD RFQ
LECMS-6-32-LWP20-SG M6 1 32 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 25 SG CAD RFQ
LECMS-6-32-LWP20-SK M6 1 32 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 25 SK CAD RFQ
LECMS-6-32-LWP20-YW M6 1 32 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 25 YW CAD RFQ
LECMS-6-40-LWP20-BK M6 1 40 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 26 BK CAD RFQ
LECMS-6-40-LWP20-OR M6 1 40 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 26 OR CAD RFQ
LECMS-6-40-LWP20-SG M6 1 40 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 26 SG CAD RFQ
LECMS-6-40-LWP20-SK M6 1 40 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 26 SK CAD RFQ
LECMS-6-40-LWP20-YW M6 1 40 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 26 YW CAD RFQ
LECMS-6-50-LWP20-BK M6 1 50 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 28 BK CAD RFQ
LECMS-6-50-LWP20-OR M6 1 50 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 28 OR CAD RFQ
LECMS-6-50-LWP20-SG M6 1 50 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 28 SG CAD RFQ
LECMS-6-50-LWP20-SK M6 1 50 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 28 SK CAD RFQ
LECMS-6-50-LWP20-YW M6 1 50 30 29 32.5 24.5 4.2 13 10 20 2 2 5 6.6 18 110 3.8 28 YW CAD RFQ

*1: Set the width of the slotted hole to match the washer projection B dimension.
*2: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LECMS-LWP
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Flat Washer for Slotted Holes SUS303
Setscrew Stainless Steel
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • Miniature plastic clamp lever with flat washer for slotted holes.
  • The projection on the washer seating surface prevents the washer from turning and the pointer on the top always points to the scale, making it suitable for a slide mechanism that uses slotted holes.

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

  • Washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
  • The outside diameter of the washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
  • The product development was conducted with LCA (Life Cycle Assessment), in consideration for the environmental load, especially for global warming.
  • Greenhouse effect gas emission is reduced by 6.5% compared to conventional products.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 5 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange
YW Matte Yellow
SK Matte Transparent

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

  • Refer to the washer index as a guide.
  • Before tightening the lever, make sure that the washers are located at the relief cut section as shown in Fig. 1. Tightening the washer while hooked on the screw thread as shown in Fig. 2 may cause the washer to be deformed.

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes


Related Products

Various scales such as stainless steel, polyester, vertical and horizontal types are available.
FSPFSP-KFSP-VFSP-V-KFSP-HSRFSP-V-HSRFSSFSTFSS-VFST-V

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes

Through-hole type SWAS-PPK the same shape as LECMS-LWP with flat washer for slotted holes is available.
SWAS-PPK

LECMS-LWPMiniature Plastic Clamp Levers with Flat Washers for Slotted Holes


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements