• Clamp Levers

LEF-C/Plastic Clamp Lever, Female Screw - with Push Button

Dimension Drawing

LEF-CPlastic Clamp Lever, Female Screw - with Push Button寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Lf min.
All
7
9
11
14
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LEF-3-BK-CBK M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 14 CAD RFQ
LEF-3-BK-COR M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 14 CAD RFQ
LEF-3-BK-CSG M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 14 CAD RFQ
LEF-3-OR-CBK M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 14 CAD RFQ
LEF-3-OR-COR M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 14 CAD RFQ
LEF-3-OR-CSG M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 14 CAD RFQ
LEF-3-SG-CBK M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 14 CAD RFQ
LEF-3-SG-COR M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 14 CAD RFQ
LEF-3-SG-CSG M3 0.5 7 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 14 CAD RFQ
LEF-4-BK-CBK M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 14 CAD RFQ
LEF-4-BK-COR M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 14 CAD RFQ
LEF-4-BK-CSG M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 14 CAD RFQ
LEF-4-OR-CBK M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 14 CAD RFQ
LEF-4-OR-COR M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 14 CAD RFQ
LEF-4-OR-CSG M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 14 CAD RFQ
LEF-4-SG-CBK M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 14 CAD RFQ
LEF-4-SG-COR M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 14 CAD RFQ
LEF-4-SG-CSG M4 0.7 9 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 14 CAD RFQ
LEF-5-BK-CBK M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 13 CAD RFQ
LEF-5-BK-COR M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 13 CAD RFQ
LEF-5-BK-CSG M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 13 CAD RFQ
LEF-5-OR-CBK M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 13 CAD RFQ
LEF-5-OR-COR M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 13 CAD RFQ
LEF-5-OR-CSG M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 13 CAD RFQ
LEF-5-SG-CBK M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 13 CAD RFQ
LEF-5-SG-COR M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 13 CAD RFQ
LEF-5-SG-CSG M5 0.8 9 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 13 CAD RFQ
LEF-6-BK-CBK M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 12 CAD RFQ
LEF-6-BK-COR M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 12 CAD RFQ
LEF-6-BK-CSG M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 12 CAD RFQ
LEF-6-OR-CBK M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 12 CAD RFQ
LEF-6-OR-COR M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 12 CAD RFQ
LEF-6-OR-CSG M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 12 CAD RFQ
LEF-6-SG-CBK M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 12 CAD RFQ
LEF-6-SG-COR M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 12 CAD RFQ
LEF-6-SG-CSG M6 1 9 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 12 CAD RFQ
LEF-6B-BK-CBK M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 32 CAD RFQ
LEF-6B-BK-COR M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 32 CAD RFQ
LEF-6B-BK-CSG M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 32 CAD RFQ
LEF-6B-OR-CBK M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 32 CAD RFQ
LEF-6B-OR-COR M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 32 CAD RFQ
LEF-6B-OR-CSG M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 32 CAD RFQ
LEF-6B-SG-CBK M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 32 CAD RFQ
LEF-6B-SG-COR M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 32 CAD RFQ
LEF-6B-SG-CSG M6 1 11 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 32 CAD RFQ
LEF-8-BK-CBK M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 30 CAD RFQ
LEF-8-BK-COR M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 30 CAD RFQ
LEF-8-BK-CSG M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 30 CAD RFQ
LEF-8-OR-CBK M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 30 CAD RFQ
LEF-8-OR-COR M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 30 CAD RFQ
LEF-8-OR-CSG M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 30 CAD RFQ
LEF-8-SG-CBK M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 30 CAD RFQ
LEF-8-SG-COR M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 30 CAD RFQ
LEF-8-SG-CSG M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 30 CAD RFQ
LEF-8B-BK-CBK M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 BK 52 CAD RFQ
LEF-8B-BK-COR M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 BK 52 CAD RFQ
LEF-8B-BK-CSG M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 BK 52 CAD RFQ
LEF-8B-OR-CBK M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 OR 52 CAD RFQ
LEF-8B-OR-COR M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 OR 52 CAD RFQ
LEF-8B-OR-CSG M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 OR 52 CAD RFQ
LEF-8B-SG-CBK M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 SG 52 CAD RFQ
LEF-8B-SG-COR M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 SG 52 CAD RFQ
LEF-8B-SG-CSG M8 1.25 14 78 55.4 59.4 36 8 21 16 26 100 7 SG 52 CAD RFQ
LEF-10-BK-CBK M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 BK 48 CAD RFQ
LEF-10-BK-COR M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 BK 48 CAD RFQ
LEF-10-BK-CSG M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 BK 48 CAD RFQ
LEF-10-OR-CBK M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 OR 48 CAD RFQ
LEF-10-OR-COR M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 OR 48 CAD RFQ
LEF-10-OR-CSG M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 OR 48 CAD RFQ
LEF-10-SG-CBK M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 SG 48 CAD RFQ
LEF-10-SG-COR M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 SG 48 CAD RFQ
LEF-10-SG-CSG M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 SG 48 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEF-C
Lever Part Nylon 6 (Various Color)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Push Button Nylon 6 (Various Color)
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • A plastic clamp lever with push button. Female screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M10 are available.
  • There are two types of thread part materials:
    LEF-C----Made of steel
    LEFS-C----Made of stainless steel
  • Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements