• Clamp Levers

LEFS-MD/Metal Detectable Plastic Clamp Levers (Female Screws)

Dimension Drawing

LEFS-MDMetal Detectable Plastic Clamp Levers (Female Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
Lf min.
All
7
8
11
14
17

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
CAD
Download
Cart
LEFS-3-MD M3 0.5 7 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEFS-4-MD M4 0.7 8 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 CAD RFQ
LEFS-5-MD M5 0.8 8 45 35.5 39 24.5 4.2 13 10 18 42 2.7 14 CAD RFQ
LEFS-6-MD M6 1 8 45 35.5 39 24.5 4.2 13 10 18 70 3.8 13 CAD RFQ
LEFS-6B-MD M6 1 11 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 34 CAD RFQ
LEFS-8-MD M8 1.25 11 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 32 CAD RFQ
LEFS-8B-MD M8 1.25 14 78 54.6 58.6 36 8 21 16 26 100 7 55 CAD RFQ
LEFS-10-MD M10 1.5 14 78 54.6 58.6 36 8 21 16 26 200 11 55 CAD RFQ
LEFS-10B-MD M10 1.5 17 92 65.7 65.7 43 11 25 19 28 170 11 64 CAD RFQ
LEFS-12A-MD M12 1.75 14 78 54.6 58.6 36 8 21 16 26 350 16 69 CAD RFQ
LEFS-12-MD M12 1.75 17 92 65.7 65.7 43 11 25 19 28 290 16 82 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEFS-MD
Lever Part Nylon 6/Iron-Based Components
(Blue Gray)
Thread part SUS303
Setscrew Stainless Steel
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • Metal detectable. Metal powder admixed into the lever part resin enables detection with a metal detector, reducing risks of contamination with foreign substances.
  • The lever part has a blue hue, a color seldom used in food products.
  • Fulfills the "Specifications and Standards for Foods, Food Additives, etc. under the Food Sanitation Law," Notification No. 370 of MHW, 1959.
  • A wide variety of screw sizes from M3 to M12.

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Depending on the setting of the metal detector(s) in use and the physical properties of the food products, etc., the size of the detectable metal pieces may vary.
For use, it is the customer's responsibility to be sure to conduct advance tests, evaluate the results thoroughly, and confirm whether the product conforms to safety and usage purposes.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements