Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. load (N) |
Max. tightening force (kN) |
Lever Part Color |
Mass (g) |
CAD Download |
Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
LEM-8B-16-SG-COR | M8 | 1.25 | 16 | 78 | 55.4 | 59.4 | 36 | 8 | 21 | 16 | 26 | 100 | 7 | SG | 61 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
LEM-C | |
---|---|
Lever Part | Nylon 6 (Various Color) |
Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
Push Button | Nylon 6 (Various Color) |
Serration Ring (Insert) | Zinc Die Cast |
Spring | Stainless Steel Wire or SWPB |
Characteristics
- A plastic clamp lever with push button. Male screw type.
- When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
- A rich variety of thread sizes from M3 to M12 are available.
-
There are two types of thread part materials:
LEM-C----Made of steel
LEMS-C----Made of stainless steel
- Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
- Color variations of the lever part
Symbol | Lever Part Color |
---|---|
BK | Matte black |
SG | Matte silver |
OR | Matte orange |
- Operation Button Color Variations
Symbol | Operation Button Color |
---|---|
CBK | Matte black |
CSG | Matte silver |
COR | Matte orange |