• Clamp Levers

LEME/Plastic Clamp Lever, Male Screw

Dimension Drawing

LEMEPlastic Clamp Levers, Male Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
Lm
All
10
12
16
20
25
32
40
50
63
80
Body
Color
All
BK
SG
OR

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LEME-4-10-BK M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEME-4-10-SG M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEME-4-10-OR M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEME-4-12-BK M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEME-4-12-SG M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEME-4-12-OR M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEME-4-16-BK M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEME-4-16-SG M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEME-4-16-OR M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEME-4-20-BK M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEME-4-20-SG M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEME-4-20-OR M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEME-4-25-BK M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEME-4-25-SG M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEME-4-25-OR M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEME-4-32-BK M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEME-4-32-SG M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEME-4-32-OR M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEME-5-12-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEME-5-12-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEME-5-12-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEME-5-16-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEME-5-16-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEME-5-16-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEME-5-20-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEME-5-20-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEME-5-20-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEME-5-25-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 BK CAD RFQ
LEME-5-25-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 SG CAD RFQ
LEME-5-25-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 OR CAD RFQ
LEME-5-32-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 BK CAD RFQ
LEME-5-32-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 SG CAD RFQ
LEME-5-32-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 OR CAD RFQ
LEME-5-40-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 BK CAD RFQ
LEME-5-40-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 SG CAD RFQ
LEME-5-40-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 OR CAD RFQ
LEME-5-50-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 BK CAD RFQ
LEME-5-50-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 SG CAD RFQ
LEME-5-50-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 OR CAD RFQ
LEME-6-12-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEME-6-12-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEME-6-12-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEME-6-16-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEME-6-16-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEME-6-16-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEME-6-20-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 BK CAD RFQ
LEME-6-20-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 SG CAD RFQ
LEME-6-20-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 OR CAD RFQ
LEME-6-25-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 BK CAD RFQ
LEME-6-25-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 SG CAD RFQ
LEME-6-25-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 OR CAD RFQ
LEME-6-32-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 BK CAD RFQ
LEME-6-32-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 SG CAD RFQ
LEME-6-32-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 OR CAD RFQ
LEME-6-40-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 BK CAD RFQ
LEME-6-40-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 SG CAD RFQ
LEME-6-40-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 OR CAD RFQ
LEME-6-50-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 BK CAD RFQ
LEME-6-50-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 SG CAD RFQ
LEME-6-50-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 OR CAD RFQ
LEME-8-12-BK M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 BK CAD RFQ
LEME-8-12-SG M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 SG CAD RFQ
LEME-8-12-OR M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 OR CAD RFQ
LEME-8-16-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 BK CAD RFQ
LEME-8-16-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 SG CAD RFQ
LEME-8-16-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 OR CAD RFQ
LEME-8-20-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 BK CAD RFQ
LEME-8-20-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 SG CAD RFQ
LEME-8-20-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 OR CAD RFQ
LEME-8-25-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 BK CAD RFQ
LEME-8-25-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 SG CAD RFQ
LEME-8-25-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 OR CAD RFQ
LEME-8-32-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 BK CAD RFQ
LEME-8-32-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 SG CAD RFQ
LEME-8-32-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 OR CAD RFQ
LEME-8-40-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 BK CAD RFQ
LEME-8-40-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 SG CAD RFQ
LEME-8-40-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 OR CAD RFQ
LEME-8-50-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 BK CAD RFQ
LEME-8-50-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 SG CAD RFQ
LEME-8-50-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 OR CAD RFQ
LEME-8-63-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 BK CAD RFQ
LEME-8-63-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 SG CAD RFQ
LEME-8-63-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 OR CAD RFQ
LEME-10-16-BK M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 BK CAD RFQ
LEME-10-16-SG M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 SG CAD RFQ
LEME-10-16-OR M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 OR CAD RFQ
LEME-10-20-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 BK CAD RFQ
LEME-10-20-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 SG CAD RFQ
LEME-10-20-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 OR CAD RFQ
LEME-10-25-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 BK CAD RFQ
LEME-10-25-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 SG CAD RFQ
LEME-10-25-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 OR CAD RFQ
LEME-10-32-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 BK CAD RFQ
LEME-10-32-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 SG CAD RFQ
LEME-10-32-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 OR CAD RFQ
LEME-10-40-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 BK CAD RFQ
LEME-10-40-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 SG CAD RFQ
LEME-10-40-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 OR CAD RFQ
LEME-10-50-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 BK CAD RFQ
LEME-10-50-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 SG CAD RFQ
LEME-10-50-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 OR CAD RFQ
LEME-10-63-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 BK CAD RFQ
LEME-10-63-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 SG CAD RFQ
LEME-10-63-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 OR CAD RFQ
LEME-10-80-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 BK CAD RFQ
LEME-10-80-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 SG CAD RFQ
LEME-10-80-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 OR CAD RFQ
LEME-12-25-BK M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 BK CAD RFQ
LEME-12-25-SG M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 SG CAD RFQ
LEME-12-25-OR M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 OR CAD RFQ
LEME-12-32-BK M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 BK CAD RFQ
LEME-12-32-SG M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 SG CAD RFQ
LEME-12-32-OR M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 OR CAD RFQ
LEME-12-40-BK M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 BK CAD RFQ
LEME-12-40-SG M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 SG CAD RFQ
LEME-12-40-OR M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 OR CAD RFQ
LEME-12-50-BK M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 BK CAD RFQ
LEME-12-50-SG M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 SG CAD RFQ
LEME-12-50-OR M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 OR CAD RFQ
LEME-12-63-BK M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 BK CAD RFQ
LEME-12-63-SG M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 SG CAD RFQ
LEME-12-63-OR M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 OR CAD RFQ
LEME-12-80-BK M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 BK CAD RFQ
LEME-12-80-SG M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 SG CAD RFQ
LEME-12-80-OR M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 OR CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEME
Lever Part Nylon 6 (Various Colors)
Thread Part SUM22L
Electroless Nickel Plating
Setscrew Steel
Electroless Nickel Plating
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • A wide variety of screw sizes from M3 to M16.
  • The thread part is available in three combinations of materials and surface treatment.
    LEM----Steel/ferrosoferric oxide film (black)
    LEME----Steel/electroless nickel plating
    LEMS----Stainless steel
  • LEME has a steel thread part with electroless nickel plating for increased corrosion resistance.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.
SWAS-PPK

LEMEPlastic Clamp Levers, Male Screw


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements