• Clamp Levers

LEMS-LW/Plastic Clamp Levers - Plain Washer Integrated Type

Dimension Drawing

LEMS-LWPlastic Clamp Levers - Plain Washer Integrated Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10
Lm
All
12
16
20
25
32
40
50
63
80
Body
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Dw tw s1 Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LEMS-5-12-LW20-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 21 BK CAD RFQ
LEMS-5-12-LW20-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 21 OR CAD RFQ
LEMS-5-12-LW20-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 21 SG CAD RFQ
LEMS-5-16-LW20-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 BK CAD RFQ
LEMS-5-16-LW20-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 OR CAD RFQ
LEMS-5-16-LW20-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 SG CAD RFQ
LEMS-5-20-LW20-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 BK CAD RFQ
LEMS-5-20-LW20-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 OR CAD RFQ
LEMS-5-20-LW20-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 22 SG CAD RFQ
LEMS-5-25-LW20-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 BK CAD RFQ
LEMS-5-25-LW20-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 OR CAD RFQ
LEMS-5-25-LW20-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 SG CAD RFQ
LEMS-5-32-LW20-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 BK CAD RFQ
LEMS-5-32-LW20-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 OR CAD RFQ
LEMS-5-32-LW20-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 23 SG CAD RFQ
LEMS-5-40-LW20-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 24 BK CAD RFQ
LEMS-5-40-LW20-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 24 OR CAD RFQ
LEMS-5-40-LW20-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 24 SG CAD RFQ
LEMS-5-50-LW20-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 26 BK CAD RFQ
LEMS-5-50-LW20-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 26 OR CAD RFQ
LEMS-5-50-LW20-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 20 2 4 18 42 2.7 26 SG CAD RFQ
LEMS-6-12-LW20-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 BK CAD RFQ
LEMS-6-12-LW20-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 OR CAD RFQ
LEMS-6-12-LW20-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 SG CAD RFQ
LEMS-6-16-LW20-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 BK CAD RFQ
LEMS-6-16-LW20-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 OR CAD RFQ
LEMS-6-16-LW20-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 22 SG CAD RFQ
LEMS-6-20-LW20-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 23 BK CAD RFQ
LEMS-6-20-LW20-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 23 OR CAD RFQ
LEMS-6-20-LW20-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 23 SG CAD RFQ
LEMS-6-25-LW20-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 24 BK CAD RFQ
LEMS-6-25-LW20-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 24 OR CAD RFQ
LEMS-6-25-LW20-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 24 SG CAD RFQ
LEMS-6-32-LW20-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 25 BK CAD RFQ
LEMS-6-32-LW20-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 25 OR CAD RFQ
LEMS-6-32-LW20-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 25 SG CAD RFQ
LEMS-6-40-LW20-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 26 BK CAD RFQ
LEMS-6-40-LW20-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 26 OR CAD RFQ
LEMS-6-40-LW20-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 26 SG CAD RFQ
LEMS-6-50-LW20-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 28 BK CAD RFQ
LEMS-6-50-LW20-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 28 OR CAD RFQ
LEMS-6-50-LW20-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 20 2 5 18 70 3.8 28 SG CAD RFQ
LEMS-8-16-LW25-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 50 BK CAD RFQ
LEMS-8-16-LW25-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 50 OR CAD RFQ
LEMS-8-16-LW25-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 50 SG CAD RFQ
LEMS-8-20-LW25-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 51 BK CAD RFQ
LEMS-8-20-LW25-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 51 OR CAD RFQ
LEMS-8-20-LW25-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 51 SG CAD RFQ
LEMS-8-25-LW25-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 53 BK CAD RFQ
LEMS-8-25-LW25-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 53 OR CAD RFQ
LEMS-8-25-LW25-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 53 SG CAD RFQ
LEMS-8-32-LW25-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 55 BK CAD RFQ
LEMS-8-32-LW25-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 55 OR CAD RFQ
LEMS-8-32-LW25-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 55 SG CAD RFQ
LEMS-8-40-LW25-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 57 BK CAD RFQ
LEMS-8-40-LW25-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 57 OR CAD RFQ
LEMS-8-40-LW25-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 57 SG CAD RFQ
LEMS-8-50-LW25-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 60 BK CAD RFQ
LEMS-8-50-LW25-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 60 OR CAD RFQ
LEMS-8-50-LW25-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 60 SG CAD RFQ
LEMS-8-63-LW25-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 64 BK CAD RFQ
LEMS-8-63-LW25-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 64 OR CAD RFQ
LEMS-8-63-LW25-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 25 3 6 24 120 7 64 OR CAD RFQ
LEMS-10-20-LW30-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 81 BK CAD RFQ
LEMS-10-20-LW30-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 81 OR CAD RFQ
LEMS-10-20-LW30-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 81 SG CAD RFQ
LEMS-10-25-LW30-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 84 BK CAD RFQ
LEMS-10-25-LW30-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 84 OR CAD RFQ
LEMS-10-25-LW30-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 84 SG CAD RFQ
LEMS-10-32-LW30-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 87 BK CAD RFQ
LEMS-10-32-LW30-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 87 OR CAD RFQ
LEMS-10-32-LW30-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 87 SG CAD RFQ
LEMS-10-40-LW30-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 91 BK CAD RFQ
LEMS-10-40-LW30-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 91 OR CAD RFQ
LEMS-10-40-LW30-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 91 SG CAD RFQ
LEMS-10-50-LW30-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 96 BK CAD RFQ
LEMS-10-50-LW30-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 96 OR CAD RFQ
LEMS-10-50-LW30-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 96 SG CAD RFQ
LEMS-10-63-LW30-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 102 BK CAD RFQ
LEMS-10-63-LW30-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 102 OR CAD RFQ
LEMS-10-63-LW30-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 102 SG CAD RFQ
LEMS-10-80-LW30-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 111 BK CAD RFQ
LEMS-10-80-LW30-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 111 OR CAD RFQ
LEMS-10-80-LW30-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 30 3 7 26 200 11 111 SG CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEMS-LW
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew Stainless Steel
Serration Ring (Insert) Zinc Die Cast
Plain Washer SUS303
Spring Stainless Steel Wire

Characteristics

  • Plastic clamp lever with plain washer.
  • Plain washers are built into the relief cut section to prevent them from falling off. This also eliminates the need to mount washers.
  • The outside diameter of the plain washer is about 3 times the screw diameter. This provides a sufficient seating surface for the tightening area.
  • Suitable for tightening resin components or slotted components where the seating surface pressure cannot be increased.
  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Before tightening the lever, make sure that the plain washers are located at the relief cut section as shown in Fig. 1. Tightening the plain washer while hooked on the screw thread as shown in Fig. 2 may cause the plain washer to be deformed.

LEMS-LWPlastic Clamp Levers - Plain Washer Integrated Type


Usage Example

For tightening slotted components.

LEMS-LWPlastic Clamp Levers - Plain Washer Integrated Type


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements