• Clamp Levers

LEMS-MD/Metal Detectable Plastic Clamp Levers (Male Screws)

Dimension Drawing

LEMS-MDMetal Detectable Plastic Clamp Levers (Male Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
CAD
Download
Cart
LEMS-3-6-MD M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEMS-3-8-MD M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEMS-3-10-MD M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEMS-3-12-MD M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEMS-3-16-MD M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 CAD RFQ
LEMS-4-10-MD M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 CAD RFQ
LEMS-4-12-MD M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 CAD RFQ
LEMS-4-16-MD M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 CAD RFQ
LEMS-4-20-MD M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 CAD RFQ
LEMS-4-25-MD M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 17 CAD RFQ
LEMS-4-32-MD M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 17 CAD RFQ
LEMS-5-12-MD M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 CAD RFQ
LEMS-5-16-MD M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 CAD RFQ
LEMS-5-20-MD M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 CAD RFQ
LEMS-5-25-MD M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 CAD RFQ
LEMS-5-32-MD M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 CAD RFQ
LEMS-5-40-MD M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 CAD RFQ
LEMS-5-50-MD M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 21 CAD RFQ
LEMS-6-12-MD M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 CAD RFQ
LEMS-6-16-MD M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 CAD RFQ
LEMS-6-20-MD M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 CAD RFQ
LEMS-6-25-MD M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 CAD RFQ
LEMS-6-32-MD M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 20 CAD RFQ
LEMS-6-40-MD M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 CAD RFQ
LEMS-6-50-MD M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 23 CAD RFQ
LEMS-6B-16-MD M6 1 16 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 38 CAD RFQ
LEMS-6B-20-MD M6 1 20 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 39 CAD RFQ
LEMS-6B-25-MD M6 1 25 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 40 CAD RFQ
LEMS-6B-32-MD M6 1 32 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 41 CAD RFQ
LEMS-6B-40-MD M6 1 40 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 43 CAD RFQ
LEMS-6B-50-MD M6 1 50 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 44 CAD RFQ
LEMS-6B-63-MD M6 1 63 63 45.8 49.8 31 6.5 17.5 13.5 24 50 3.8 46 CAD RFQ
LEMS-8-16-MD M8 1.25 16 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 41 CAD RFQ
LEMS-8-20-MD M8 1.25 20 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 42 CAD RFQ
LEMS-8-25-MD M8 1.25 25 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 44 CAD RFQ
LEMS-8-32-MD M8 1.25 32 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 45 CAD RFQ
LEMS-8-40-MD M8 1.25 40 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 48 CAD RFQ
LEMS-8-50-MD M8 1.25 50 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 51 CAD RFQ
LEMS-8-63-MD M8 1.25 63 63 45.8 49.8 31 6.5 17.5 13.5 24 120 7 55 CAD RFQ
LEMS-8B-20-MD M8 1.25 20 78 54.6 58.6 36 8 21 16 26 100 7 65 CAD RFQ
LEMS-8B-25-MD M8 1.25 25 78 54.6 58.6 36 8 21 16 26 100 7 66 CAD RFQ
LEMS-8B-32-MD M8 1.25 32 78 54.6 58.6 36 8 21 16 26 100 7 69 CAD RFQ
LEMS-8B-40-MD M8 1.25 40 78 54.6 58.6 36 8 21 16 26 100 7 73 CAD RFQ
LEMS-8B-50-MD M8 1.25 50 78 54.6 58.6 36 8 21 16 26 100 7 76 CAD RFQ
LEMS-8B-63-MD M8 1.25 63 78 54.6 58.6 36 8 21 16 26 100 7 80 CAD RFQ
LEMS-8B-80-MD M8 1.25 80 78 54.6 58.6 36 8 21 16 26 100 7 85 CAD RFQ
LEMS-10-20-MD M10 1.5 20 78 54.6 58.6 36 8 21 16 26 200 11 69 CAD RFQ
LEMS-10-25-MD M10 1.5 25 78 54.6 58.6 36 8 21 16 26 200 11 72 CAD RFQ
LEMS-10-32-MD M10 1.5 32 78 54.6 58.6 36 8 21 16 26 200 11 75 CAD RFQ
LEMS-10-40-MD M10 1.5 40 78 54.6 58.6 36 8 21 16 26 200 11 79 CAD RFQ
LEMS-10-50-MD M10 1.5 50 78 54.6 58.6 36 8 21 16 26 200 11 84 CAD RFQ
LEMS-10-63-MD M10 1.5 63 78 54.6 58.6 36 8 21 16 26 200 11 91 CAD RFQ
LEMS-10-80-MD M10 1.5 80 78 54.6 58.6 36 8 21 16 26 200 11 99 CAD RFQ
LEMS-10B-20-MD M10 1.5 20 92 65.7 69.7 43 11 25 19 28 170 11 82 CAD RFQ
LEMS-10B-25-MD M10 1.5 25 92 65.7 69.7 43 11 25 19 28 170 11 85 CAD RFQ
LEMS-10B-32-MD M10 1.5 32 92 65.7 69.7 43 11 25 19 28 170 11 88 CAD RFQ
LEMS-10B-40-MD M10 1.5 40 92 65.7 69.7 43 11 25 19 28 170 11 92 CAD RFQ
LEMS-10B-50-MD M10 1.5 50 92 65.7 69.7 43 11 25 19 28 170 11 97 CAD RFQ
LEMS-10B-63-MD M10 1.5 63 92 65.7 69.7 43 11 25 19 28 170 11 104 CAD RFQ
LEMS-10B-80-MD M10 1.5 80 92 65.7 69.7 43 11 25 19 28 170 11 112 CAD RFQ
LEMS-12A-20-MD M12 1.75 20 78 54.6 58.6 36 8 21 16 26 350 16 74 CAD RFQ
LEMS-12A-25-MD M12 1.75 25 78 54.6 58.6 36 8 21 16 26 350 16 78 CAD RFQ
LEMS-12A-32-MD M12 1.75 32 78 54.6 58.6 36 8 21 16 26 350 16 83 CAD RFQ
LEMS-12A-40-MD M12 1.75 40 78 54.6 58.6 36 8 21 16 26 350 16 89 CAD RFQ
LEMS-12A-50-MD M12 1.75 50 78 54.6 58.6 36 8 21 16 26 350 16 96 CAD RFQ
LEMS-12A-63-MD M12 1.75 63 78 54.6 58.6 36 8 21 16 26 350 16 104 CAD RFQ
LEMS-12A-80-MD M12 1.75 80 78 54.6 58.6 36 8 21 16 26 350 16 116 CAD RFQ
LEMS-12-20-MD M12 1.75 20 92 65.7 69.7 43 11 25 19 28 290 16 112 CAD RFQ
LEMS-12-25-MD M12 1.75 25 92 65.7 69.7 43 11 25 19 28 290 16 116 CAD RFQ
LEMS-12-32-MD M12 1.75 32 92 65.7 69.7 43 11 25 19 28 290 16 120 CAD RFQ
LEMS-12-40-MD M12 1.75 40 92 65.7 69.7 43 11 25 19 28 290 16 125 CAD RFQ
LEMS-12-50-MD M12 1.75 50 92 65.7 69.7 43 11 25 19 28 290 16 132 CAD RFQ
LEMS-12-63-MD M12 1.75 63 92 65.7 69.7 43 11 25 19 28 290 16 142 CAD RFQ
LEMS-12-80-MD M12 1.75 80 92 65.7 69.7 43 11 25 19 28 290 16 153 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEMS-MD
Lever Part Nylon 6/Iron-Based Components
(Blue Gray)
Thread part SUS303
Setscrew Stainless Steel
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • Metal detectable. Metal powder admixed into the lever part resin enables detection with a metal detector, reducing risks of contamination with foreign substances.
  • The lever part has a blue hue, a color seldom used in food products.
  • Fulfills the "Specifications and Standards for Foods, Food Additives, etc. under the Food Sanitation Law," Notification No. 370 of MHW, 1959.
  • A wide variety of screw sizes from M3 to M12.

Only takes a minute to understand! How to Use Clamp Levers.

Precautions for Use

Depending on the setting of the metal detector(s) in use and the physical properties of the food products, etc., the size of the detectable metal pieces may vary.
For use, it is the customer's responsibility to be sure to conduct advance tests, evaluate the results thoroughly, and confirm whether the product conforms to safety and usage purposes.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements