Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | R | H | H' | h | s | D | d | Tooth No. | Max. Load*1 (N) |
Max. Clamping Force*1 (kN) |
Mass (g) |
Body Color |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LEMS-10B-20-BK | M10 | 1.5 | 20 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 78 | BK | CAD | RFQ |
| LEMS-10B-20-OR | M10 | 1.5 | 20 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 78 | OR | CAD | RFQ |
| LEMS-10B-20-SG | M10 | 1.5 | 20 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 78 | SG | CAD | RFQ |
| LEMS-10B-25-BK | M10 | 1.5 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 81 | BK | CAD | RFQ |
| LEMS-10B-25-OR | M10 | 1.5 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 81 | OR | CAD | RFQ |
| LEMS-10B-25-SG | M10 | 1.5 | 25 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 81 | SG | CAD | RFQ |
| LEMS-10B-32-BK | M10 | 1.5 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 84 | BK | CAD | RFQ |
| LEMS-10B-32-OR | M10 | 1.5 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 84 | OR | CAD | RFQ |
| LEMS-10B-32-SG | M10 | 1.5 | 32 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 84 | SG | CAD | RFQ |
| LEMS-10B-40-BK | M10 | 1.5 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 88 | BK | CAD | RFQ |
| LEMS-10B-40-OR | M10 | 1.5 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 88 | OR | CAD | RFQ |
| LEMS-10B-40-SG | M10 | 1.5 | 40 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 88 | SG | CAD | RFQ |
| LEMS-10B-50-BK | M10 | 1.5 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 93 | BK | CAD | RFQ |
| LEMS-10B-50-OR | M10 | 1.5 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 93 | OR | CAD | RFQ |
| LEMS-10B-50-SG | M10 | 1.5 | 50 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 93 | SG | CAD | RFQ |
| LEMS-10B-63-BK | M10 | 1.5 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 100 | BK | CAD | RFQ |
| LEMS-10B-63-OR | M10 | 1.5 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 100 | OR | CAD | RFQ |
| LEMS-10B-63-SG | M10 | 1.5 | 63 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 100 | SG | CAD | RFQ |
| LEMS-10B-80-BK | M10 | 1.5 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 108 | BK | CAD | RFQ |
| LEMS-10B-80-OR | M10 | 1.5 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 108 | OR | CAD | RFQ |
| LEMS-10B-80-SG | M10 | 1.5 | 80 | 92 | 66 | 70 | 43 | 11 | 25 | 19 | 28 | 170 | 11 | 108 | SG | CAD | RFQ |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LEMS | |
|---|---|
| Lever Part | Nylon 6 (Various Colors) |
| Thread Part | SUS303 |
| Setscrew | Stainless Steel |
| Serration Ring (Insert) | Zinc Die Cast |
| Spring | Stainless Steel Wire |
Characteristics
- The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
- A wide variety of screw sizes from M3 to M16.
-
The thread part is available in three combinations of materials and surface treatment.
LEM----Steel/ferrosoferric oxide film (black)
LEME----Steel/electroless nickel plating
LEMS----Stainless steel - LEME has a steel thread part with electroless nickel plating for increased corrosion resistance.
- The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte Black |
| SG | Matte Silver |
| OR | Matte Orange |
Only takes a minute to understand! How to Use Clamp Levers.
Related Products
SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.SWAS-PPK







