• Clamp Levers

LFM/Flat Tension Lever, Male Screw

Dimension Drawing

LFMFlat Tension Lever, Male Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M8
M10
M12
M16
Lm
All
30
40
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s A B D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Mass
(g)
CAD
Download
Cart
LFM-8-30 M8 1.25 30 100 12 16 19 2 10 25 33 13 22 120 10 180 CAD RFQ
LFM-8-40 M8 1.25 40 100 12 16 19 2 10 25 33 13 22 120 10 183 CAD RFQ
LFM-8-50 M8 1.25 50 100 12 16 19 2 10 25 33 13 22 120 10 185 CAD RFQ
LFM-10-30 M10 1.5 30 130 13.5 17.5 22 2 12 30 41 19 26 180 16 320 CAD RFQ
LFM-10-40 M10 1.5 40 130 13.5 17.5 22 2 12 30 41 19 26 180 16 327 CAD RFQ
LFM-10-50 M10 1.5 50 130 13.5 17.5 22 2 12 30 41 19 26 180 16 333 CAD RFQ
LFM-10-60 M10 1.5 60 130 13.5 17.5 22 2 12 30 41 19 26 180 16 340 CAD RFQ
LFM-12-30 M12 1.75 30 130 13.5 17.5 22 2 12 30 41 19 26 300 23 330 CAD RFQ
LFM-12-40 M12 1.75 40 130 13.5 17.5 22 2 12 30 41 19 26 300 23 337 CAD RFQ
LFM-12-50 M12 1.75 50 130 13.5 17.5 22 2 12 30 41 19 26 300 23 343 CAD RFQ
LFM-12-60 M12 1.75 60 130 13.5 17.5 22 2 12 30 41 19 26 300 23 350 CAD RFQ
LFM-16-40 M16 2 40 150 17 22 28 2 14 35 45 23 36 660 43 550 CAD RFQ
LFM-16-50 M16 2 50 150 17 22 28 2 14 35 45 23 36 660 43 565 CAD RFQ
LFM-16-60 M16 2 60 150 17 22 28 2 14 35 45 23 36 660 43 580 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LFM
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A flat-shaped tension lever. For applications with narrow top or bottom space.
  • Since the rotating radius is large, a large clamping force can be achieved by small force.
  • The phase angle of the lever in regards to the screw can be freely adjusted.

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements