• Clamp Levers

LTF-16

Tension Lever, Female Screw

Dimension Drawing

LTFTension Lever, Female Screw寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf R H H' h s A B D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Mass
(g)
CAD
Download
Cart
LTF-16 M16 2 30 118 98.5 106 55.5 3.5 12 30 33 24 36 830 43 405 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

LTF
Lever Part S45C
Ferrosoferric Oxide Film (Black)
Thread Part S45C
Ferrosoferric Oxide Film (Black)
Grip Phenol Resin (Black)

Characteristics

  • A strong type clamping lever.
  • Products of special specifications such as rotating radius of the lever can also be manufactured.
    Please feel free to contact our customer service.

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see LTF

Click here to see Clamp Levers