• Clamp Levers

LUDFS/Plastic Clamp Lever, Female Screw

Dimension Drawing

LUDFSPlastic Clamp Levers, Female Screw寸法図

*1: Setscrew head shapes have been changed from hex sockets to hexalobular sockets.

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
Lf min.
All
7
8
11
14
17
Lever Part
Color
All
BK
BL
OR
SG
YW

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. W H H' h s T D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Lever Part
Color
Mass
(g)
CAD
Download
Cart
LUDFS-52-3-BK M3 0.5 7 52 23.5 27 24.5 1.5 15.4 14 10 18 15 0.95 BK 15 CAD RFQ
LUDFS-52-3-BL M3 0.5 7 52 23.5 27 24.5 1.5 15.4 14 10 18 15 0.95 BL 15 CAD RFQ
LUDFS-52-3-OR M3 0.5 7 52 23.5 27 24.5 1.5 15.4 14 10 18 15 0.95 OR 15 CAD RFQ
LUDFS-52-3-SG M3 0.5 7 52 23.5 27 24.5 1.5 15.4 14 10 18 15 0.95 SG 15 CAD RFQ
LUDFS-52-3-YW M3 0.5 7 52 23.5 27 24.5 1.5 15.4 14 10 18 15 0.95 YW 15 CAD RFQ
LUDFS-52-4-BK M4 0.7 8 52 23.5 27 24.5 1.5 15.4 14 10 18 36 1.7 BK 14 CAD RFQ
LUDFS-52-4-BL M4 0.7 8 52 23.5 27 24.5 1.5 15.4 14 10 18 36 1.7 BL 14 CAD RFQ
LUDFS-52-4-OR M4 0.7 8 52 23.5 27 24.5 1.5 15.4 14 10 18 36 1.7 OR 14 CAD RFQ
LUDFS-52-4-SG M4 0.7 8 52 23.5 27 24.5 1.5 15.4 14 10 18 36 1.7 SG 14 CAD RFQ
LUDFS-52-4-YW M4 0.7 8 52 23.5 27 24.5 1.5 15.4 14 10 18 36 1.7 YW 14 CAD RFQ
LUDFS-52-5-BK M5 0.8 8 52 23.5 27 24.5 1.5 15.4 14 10 18 72 2.7 BK 14 CAD RFQ
LUDFS-52-5-BL M5 0.8 8 52 23.5 27 24.5 1.5 15.4 14 10 18 72 2.7 BL 14 CAD RFQ
LUDFS-52-5-OR M5 0.8 8 52 23.5 27 24.5 1.5 15.4 14 10 18 72 2.7 OR 14 CAD RFQ
LUDFS-52-5-SG M5 0.8 8 52 23.5 27 24.5 1.5 15.4 14 10 18 72 2.7 SG 14 CAD RFQ
LUDFS-52-5-YW M5 0.8 8 52 23.5 27 24.5 1.5 15.4 14 10 18 72 2.7 YW 14 CAD RFQ
LUDFS-52-6-BK M6 1 8 52 23.5 27 24.5 1.5 15.4 14 10 18 120 3.8 BK 13 CAD RFQ
LUDFS-52-6-BL M6 1 8 52 23.5 27 24.5 1.5 15.4 14 10 18 120 3.8 BL 13 CAD RFQ
LUDFS-52-6-OR M6 1 8 52 23.5 27 24.5 1.5 15.4 14 10 18 120 3.8 OR 13 CAD RFQ
LUDFS-52-6-SG M6 1 8 52 23.5 27 24.5 1.5 15.4 14 10 18 120 3.8 SG 13 CAD RFQ
LUDFS-52-6-YW M6 1 8 52 23.5 27 24.5 1.5 15.4 14 10 18 120 3.8 YW 13 CAD RFQ
LUDFS-67-6-BK M6 1 11 67 30 34 31 2 20.8 19 13.5 24 94 3.8 BK 34 CAD RFQ
LUDFS-67-6-BL M6 1 11 67 30 34 31 2 20.8 19 13.5 24 94 3.8 BL 34 CAD RFQ
LUDFS-67-6-OR M6 1 11 67 30 34 31 2 20.8 19 13.5 24 94 3.8 OR 34 CAD RFQ
LUDFS-67-6-SG M6 1 11 67 30 34 31 2 20.8 19 13.5 24 94 3.8 SG 34 CAD RFQ
LUDFS-67-6-YW M6 1 11 67 30 34 31 2 20.8 19 13.5 24 94 3.8 YW 34 CAD RFQ
LUDFS-67-8-BK M8 1.25 11 67 30 34 31 2 20.8 19 13.5 24 230 7 BK 32 CAD RFQ
LUDFS-67-8-BL M8 1.25 11 67 30 34 31 2 20.8 19 13.5 24 230 7 BL 32 CAD RFQ
LUDFS-67-8-OR M8 1.25 11 67 30 34 31 2 20.8 19 13.5 24 230 7 OR 32 CAD RFQ
LUDFS-67-8-SG M8 1.25 11 67 30 34 31 2 20.8 19 13.5 24 230 7 SG 32 CAD RFQ
LUDFS-67-8-YW M8 1.25 11 67 30 34 31 2 20.8 19 13.5 24 230 7 YW 32 CAD RFQ
LUDFS-78-8-BK M8 1.25 14 78 35 39 36 2 24.3 22 16 26 200 7 BK 53 CAD RFQ
LUDFS-78-8-BL M8 1.25 14 78 35 39 36 2 24.3 22 16 26 200 7 BL 53 CAD RFQ
LUDFS-78-8-OR M8 1.25 14 78 35 39 36 2 24.3 22 16 26 200 7 OR 53 CAD RFQ
LUDFS-78-8-SG M8 1.25 14 78 35 39 36 2 24.3 22 16 26 200 7 SG 53 CAD RFQ
LUDFS-78-8-YW M8 1.25 14 78 35 39 36 2 24.3 22 16 26 200 7 YW 53 CAD RFQ
LUDFS-78-10-BK M10 1.5 14 78 35 39 36 2 24.3 22 16 26 390 11 BK 49 CAD RFQ
LUDFS-78-10-BL M10 1.5 14 78 35 39 36 2 24.3 22 16 26 390 11 BL 49 CAD RFQ
LUDFS-78-10-OR M10 1.5 14 78 35 39 36 2 24.3 22 16 26 390 11 OR 49 CAD RFQ
LUDFS-78-10-SG M10 1.5 14 78 35 39 36 2 24.3 22 16 26 390 11 SG 49 CAD RFQ
LUDFS-78-10-YW M10 1.5 14 78 35 39 36 2 24.3 22 16 26 390 11 YW 49 CAD RFQ
LUDFS-93-12-BK M12 1.75 17 93 41 45 43 3 28.5 26 19 28 580 16 BK 83 CAD RFQ
LUDFS-93-12-BL M12 1.75 17 93 41 45 43 3 28.5 26 19 28 580 16 BL 83 CAD RFQ
LUDFS-93-12-OR M12 1.75 17 93 41 45 43 3 28.5 26 19 28 580 16 OR 83 CAD RFQ
LUDFS-93-12-SG M12 1.75 17 93 41 45 43 3 28.5 26 19 28 580 16 SG 83 CAD RFQ
LUDFS-93-12-YW M12 1.75 17 93 41 45 43 3 28.5 26 19 28 580 16 YW 83 CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LUDFS
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Setscrew Stainless Steel
Serration Ring Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • A double arm type clamp lever made of plastic.
  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • The rotating radius is about a half of plastic clamp levers. Space-saving.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • There are two types of thread part materials:
    LUDF----Made of steel
    LUDFS----Made of stainless steel
  • A rich variety of thread sizes from M3 to M12 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Lever part colors can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte black
SG Matte Silver
OR Matte orange
BL Matte blue
YW Matte yellow

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements